(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
C3I14 |
C3I15 |
C3I16 |
C3I17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Load (t) |
Compatible Belt Width (mm) |
Compatible Belt Width | Details Type | Color | Belt Length Winding Side (m) |
Belt Length Fastening Side (m) |
Belt Thickness (mm) |
Belt Width × Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Material | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,785.71 |
LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.08 | 25 | - | Gathered | Blue | 4 | 0.5 | 2.0 | - | - | 479-4478 | 0.28 | Belt: Polyester, Cam-type Buckle: Zinc Alloy | Cam Buckle Type | 1 unit | ||
฿ 2,769.95 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | 0.22 | - | Option | - | Green | 5 | 1 | - | 35×1.8 | 4562468181616 | 763-4587 | 0.48 | - | With Corner Protector, With Buckle Sheet, Gathered Type | 1 pc. | ||
฿ 2,915.94 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.22 | - | Option | - | Green | 6 | 1 | - | 35×1.8 | 4562468181623 | 763-4595 | 0.54 | - | With Corner Protector, With Buckle Sheet, Gathered Type | 1 pc. | ||
฿ 3,062.53 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.22 | - | Option | - | Green | 7 | 1 | - | 35×1.8 | 4562468181630 | 763-4609 | 0.6 | - | With Corner Protector, With Buckle Sheet, Gathered Type | 1 pc. |
[Features]
· A belt that can fasten cargo using simple cam operation.
[Applications]
· For preventing load collapse during truck transportation.
Part Number |
---|
C3I14 |
C3I15 |
C3I16 |
C3I17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Load (t) |
Compatible Belt Width (mm) |
Compatible Belt Width | Details Type | Color | Belt Length Winding Side (m) |
Belt Length Fastening Side (m) |
Belt Thickness (mm) |
Belt Width × Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Material | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,785.71 |
LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.08 | 25 | - | Gathered | Blue | 4 | 0.5 | 2.0 | - | - | 479-4478 | 0.28 | Belt: Polyester, Cam-type Buckle: Zinc Alloy | Cam Buckle Type | 1 unit | ||
฿ 2,769.95 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | 0.22 | - | Option | - | Green | 5 | 1 | - | 35×1.8 | 4562468181616 | 763-4587 | 0.48 | - | With Corner Protector, With Buckle Sheet, Gathered Type | 1 pc. | ||
฿ 2,915.94 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.22 | - | Option | - | Green | 6 | 1 | - | 35×1.8 | 4562468181623 | 763-4595 | 0.54 | - | With Corner Protector, With Buckle Sheet, Gathered Type | 1 pc. | ||
฿ 3,062.53 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.22 | - | Option | - | Green | 7 | 1 | - | 35×1.8 | 4562468181630 | 763-4609 | 0.6 | - | With Corner Protector, With Buckle Sheet, Gathered Type | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?