(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt Cam Buckle Type Open Hook Maximum Load Capacity (t) 0.08/0.18 (CP2O13)

Lashing Belt Cam Buckle Type Open Hook Maximum Load Capacity (t) 0.08/0.18 (CP2O13)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
CL2OP0.5X4
CL2OP12
CL2OP13
CL2OP14
CL2OP15
CP2O12
CP2O13
CP2O14
CP2O15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Compatible Belt Width
(mm)
Compatible Belt Width Details Type Belt Length Winding Side
(m)
Belt Length Fastening Side
(m)
Belt Thickness
(mm)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Material Specifications Amount Of Content

฿ 1,512.06

LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.08 25 - Open Hook 4 0.5 2.0 - - 479-4575 0.56 Belt: Polyester, Cam-type Buckle: Zinc Alloy Cam Buckle Type 1 unit

฿ 1,328.81

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.08 - Option - 2 1 - 25×1.4 4562468181814 763-4781 0.31 - Open Hook Type 1 pc.

฿ 1,433.18

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.08 - Option - 3 1 - 25×1.4 4562468181821 763-4790 0.35 - Open Hook Type 1 pc.

฿ 1,536.93

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.08 - Option - 4 1 - 25×1.4 4562468181838 763-4803 0.39 - Open Hook Type 1 pc.

฿ 1,641.30

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.08 - Option - 5 1 - 25×1.4 4562468181845 763-4811 0.43 - Open Hook Type 1 pc.

฿ 1,720.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.18 - Option - 2 1 - 25×2.0 4562468181944 763-4951 0.4 - Open Hook Type 1 pc.

฿ 1,824.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.18 - Option - 3 1 - 25×2.0 4562468181951 763-4960 0.43 - Open Hook Type 1 pc.

฿ 1,927.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.18 - Option - 4 1 - 25×2.0 4562468181968 763-4978 0.47 - Open Hook Type 1 pc.

฿ 2,029.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.18 - Option - 5 1 - 25×2.0 4562468181975 763-4986 0.51 - Open Hook Type 1 pc.

Basic Specifications

Product Description

[Features]
· A belt that can fasten cargo using simple cam operation.
[Applications]
· For preventing load collapse during truck transportation.

Part Number
CL2OP0.5X4
CL2OP12
CL2OP13
CL2OP14
CL2OP15
CP2O12
CP2O13
CP2O14
CP2O15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Compatible Belt Width
(mm)
Compatible Belt Width Details Type Belt Length Winding Side
(m)
Belt Length Fastening Side
(m)
Belt Thickness
(mm)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Material Specifications Amount Of Content

฿ 1,512.06

LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.08 25 - Open Hook 4 0.5 2.0 - - 479-4575 0.56 Belt: Polyester, Cam-type Buckle: Zinc Alloy Cam Buckle Type 1 unit

฿ 1,328.81

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.08 - Option - 2 1 - 25×1.4 4562468181814 763-4781 0.31 - Open Hook Type 1 pc.

฿ 1,433.18

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.08 - Option - 3 1 - 25×1.4 4562468181821 763-4790 0.35 - Open Hook Type 1 pc.

฿ 1,536.93

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.08 - Option - 4 1 - 25×1.4 4562468181838 763-4803 0.39 - Open Hook Type 1 pc.

฿ 1,641.30

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.08 - Option - 5 1 - 25×1.4 4562468181845 763-4811 0.43 - Open Hook Type 1 pc.

฿ 1,720.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.18 - Option - 2 1 - 25×2.0 4562468181944 763-4951 0.4 - Open Hook Type 1 pc.

฿ 1,824.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.18 - Option - 3 1 - 25×2.0 4562468181951 763-4960 0.43 - Open Hook Type 1 pc.

฿ 1,927.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.18 - Option - 4 1 - 25×2.0 4562468181968 763-4978 0.47 - Open Hook Type 1 pc.

฿ 2,029.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.18 - Option - 5 1 - 25×2.0 4562468181975 763-4986 0.51 - Open Hook Type 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1