(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CL2LP0.5X4 |
CL2LP12 |
CL2LP13 |
CL2LP14 |
CL2LP15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Load (t) |
Compatible Belt Width (mm) |
Compatible Belt Width | Details Type | Color | Belt Length Winding Side (m) |
Belt Thickness (mm) |
Belt Width × Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Material | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,312.81 |
LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.22 | 35 | - | Gathered | Green | 4 | 1.8 | - | - | 479-4567 | 0.5 | Belt: Polyester, Cam-type Buckle: Zinc Alloy | Cam Buckle Type | 1 unit | ||
฿ 1,146.24 |
BELT TYPE LOAD HUGGERS | 2 Piece(s) | 5 Day(s) | 0.08 | - | Option | - | Blue | 2 | - | 25×1.4 | 4562468181777 | 763-4749 | 0.14 | - | Loop Type | 1 pc. | ||
฿ 1,249.08 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.08 | - | Option | - | Blue | 3 | - | 25×1.4 | 4562468181784 | 763-4757 | 0.17 | - | Loop Type | 1 pc. | ||
฿ 1,351.32 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.08 | - | Option | - | Blue | 4 | - | 25×1.4 | 4562468181791 | 763-4765 | 0.2 | - | Loop Type | 1 pc. | ||
฿ 1,454.18 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.08 | - | Option | - | Blue | 5 | - | 25×1.4 | 4562468181807 | 763-4773 | 0.23 | - | Loop Type | 1 pc. |
[Features]
· A belt that can fasten cargo using simple cam operation.
[Applications]
· Package bundling in warehouses.
Part Number |
---|
CL2LP0.5X4 |
CL2LP12 |
CL2LP13 |
CL2LP14 |
CL2LP15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Load (t) |
Compatible Belt Width (mm) |
Compatible Belt Width | Details Type | Color | Belt Length Winding Side (m) |
Belt Thickness (mm) |
Belt Width × Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Material | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,312.81 |
LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.22 | 35 | - | Gathered | Green | 4 | 1.8 | - | - | 479-4567 | 0.5 | Belt: Polyester, Cam-type Buckle: Zinc Alloy | Cam Buckle Type | 1 unit | ||
฿ 1,146.24 |
BELT TYPE LOAD HUGGERS | 2 Piece(s) | 5 Day(s) | 0.08 | - | Option | - | Blue | 2 | - | 25×1.4 | 4562468181777 | 763-4749 | 0.14 | - | Loop Type | 1 pc. | ||
฿ 1,249.08 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.08 | - | Option | - | Blue | 3 | - | 25×1.4 | 4562468181784 | 763-4757 | 0.17 | - | Loop Type | 1 pc. | ||
฿ 1,351.32 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.08 | - | Option | - | Blue | 4 | - | 25×1.4 | 4562468181791 | 763-4765 | 0.2 | - | Loop Type | 1 pc. | ||
฿ 1,454.18 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.08 | - | Option | - | Blue | 5 | - | 25×1.4 | 4562468181807 | 763-4773 | 0.23 | - | Loop Type | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?