(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt Cam Buckle Type Round Flat Hook Maximum Load Capacity (t) 0.15

Lashing Belt Cam Buckle Type Round Flat Hook Maximum Load Capacity (t) 0.15

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 941.64 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C2R3FH
C2R4FH
C2R5FH
C2R6FH
C2R7FH
CL2R4.5FH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Compatible Belt Width
(mm)
Compatible Belt Width Details Type Belt Length Winding Side
(m)
Belt Length Fastening Side
(m)
Belt Thickness
(mm)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Material Amount Of Content

฿ 1,060.68

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.15 - Option - - 3 - 25×2.0 4562468181531 763-4501 0.22 - 1 pc.

฿ 1,164.43

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.15 - Option - - 4 - 25×2.0 4562468181555 763-4528 0.26 - 1 pc.

฿ 1,267.28

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.15 - Option - - 5 - 25×2.0 4562468181562 763-4536 0.29 - 1 pc.

฿ 1,369.53

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.15 - Option - - 6 - 25×2.0 4562468181586 763-4552 0.32 - 1 pc.

฿ 1,472.38

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.15 - Option - - 7 - 25×2.0 4562468181609 763-4579 0.35 - 1 pc.

฿ 941.64

LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.08 25 - Round/Flat Hook 4.5 - 2.0 - - 479-4591 0.19 Belt: Polyester, Cam-type Buckle: Zinc Alloy 1 unit

Basic Specifications

Product Description

[Features]
· A belt that can fasten cargo using simple cam operation.
· T-one-piece specification reduces the burden on the track rail.
[Applications]
· For preventing load collapse during truck transportation.
· Package bundling in warehouses.

Part Number
C2R3FH
C2R4FH
C2R5FH
C2R6FH
C2R7FH
CL2R4.5FH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Compatible Belt Width
(mm)
Compatible Belt Width Details Type Belt Length Winding Side
(m)
Belt Length Fastening Side
(m)
Belt Thickness
(mm)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Material Amount Of Content

฿ 1,060.68

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.15 - Option - - 3 - 25×2.0 4562468181531 763-4501 0.22 - 1 pc.

฿ 1,164.43

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.15 - Option - - 4 - 25×2.0 4562468181555 763-4528 0.26 - 1 pc.

฿ 1,267.28

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.15 - Option - - 5 - 25×2.0 4562468181562 763-4536 0.29 - 1 pc.

฿ 1,369.53

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.15 - Option - - 6 - 25×2.0 4562468181586 763-4552 0.32 - 1 pc.

฿ 1,472.38

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.15 - Option - - 7 - 25×2.0 4562468181609 763-4579 0.35 - 1 pc.

฿ 941.64

LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.08 25 - Round/Flat Hook 4.5 - 2.0 - - 479-4591 0.19 Belt: Polyester, Cam-type Buckle: Zinc Alloy 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1