(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
C2R4 |
C2R5 |
C2R6 |
C2R7 |
C3R4 |
C3R5 |
C3R6 |
C3R7 |
C5R2 |
C5R3 |
C5R4 |
C5R5 |
CL2R3 |
CL2R4 |
CL2R4.5 |
CL2R5 |
CL2R6 |
CL2R7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Load (t) |
Compatible Belt Width (mm) |
Compatible Belt Width | Details Type | Color | Belt Length Winding Side (m) |
Belt Length Fastening Side (m) |
Belt Thickness (mm) |
Belt Width × Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,025.71 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.18 | - | Option | - | Blue | - | 4 | - | 25×2.0 | 4562468181548 | 763-4510 | 0.24 | Cam Buckle Type | 1 pc. | ||
฿ 1,127.00 |
LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.18 | 25 | - | Round | Blue | 5 | - | 2.0 | - | - | 479-4460 | 0.27 | - | 1 unit | ||
฿ 1,230.00 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.18 | - | Option | - | Blue | - | 6 | - | 25×2.0 | 4562468181579 | 763-4544 | 0.3 | Cam Buckle Type | 1 pc. | ||
฿ 1,331.00 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.18 | - | Option | - | Blue | - | 7 | - | 25×2.0 | 4562468181593 | 763-4561 | 0.33 | Cam Buckle Type | 1 pc. | ||
฿ 1,287.58 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.22 | - | Option | - | Green | - | 4 | - | 35×1.8 | 4562468181678 | 763-4641 | 0.4 | Cam Buckle Type | 1 pc. | ||
฿ 1,440.24 |
LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.22 | 35 | - | Round | Green | 5 | - | 1.8 | - | - | 479-4494 | 0.5 | - | 1 unit | ||
฿ 1,583.20 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.22 | - | Option | - | Green | - | 6 | - | 35×1.8 | 4562468181685 | 763-4650 | 0.54 | Cam Buckle Type | 1 pc. | ||
฿ 1,731.31 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.22 | - | Option | - | Green | - | 7 | - | 35×1.8 | 4562468181692 | 763-4668 | 0.61 | Cam Buckle Type | 1 pc. | ||
฿ 1,198.06 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.37 | - | Option | - | Green | - | 2 | - | 50×2.0 | 4562468181739 | 763-4706 | 0.43 | Cam Buckle Type | 1 pc. | ||
฿ 1,407.70 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.37 | - | Option | - | Green | - | 3 | - | 50×2.0 | 4562468181746 | 763-4714 | 0.52 | Cam Buckle Type | 1 pc. | ||
฿ 1,618.85 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | 0.37 | - | Option | - | Green | - | 4 | - | 50×2.0 | 4562468181753 | 763-4722 | 0.62 | Cam Buckle Type | 1 pc. | ||
฿ 1,828.50 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.37 | - | Option | - | Green | - | 5 | - | 50×2.0 | 4562468181760 | 763-4731 | 0.71 | Cam Buckle Type | 1 pc. | ||
฿ 658.08 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 6 Day(s) | 0.08 | - | Option | - | Blue | - | 3 | - | 25×1.4 | 4562468181852 | 763-4820 | 0.15 | Cam Buckle Type | 1 pc. | ||
฿ 760.33 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.08 | - | Option | - | Blue | - | 4 | - | 25×1.4 | 4562468181869 | 763-4838 | 0.18 | Cam Buckle Type | 1 pc. | ||
฿ 822.53 |
LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.08 | 25 | - | Round | Blue | 4.5 | - | 2.0 | - | - | 479-4583 | 0.19 | - | 1 unit | ||
฿ 863.17 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.08 | - | Option | - | Blue | - | 5 | - | 25×1.4 | 4562468181876 | 763-4846 | 0.21 | Cam Buckle Type | 1 pc. | ||
฿ 965.41 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.08 | - | Option | - | Blue | - | 6 | - | 25×1.4 | 4562468181883 | 763-4854 | 0.24 | Cam Buckle Type | 1 pc. | ||
฿ 1,068.26 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.08 | - | Option | - | Blue | - | 7 | - | 25×1.4 | 4562468181890 | 763-4862 | 0.27 | Cam Buckle Type | 1 pc. |
[Features]
· A belt that can fasten cargo using simple cam operation.
· T-one-piece specification reduces the burden on the track rail.
[Applications]
· For preventing load collapse during truck transportation.
· Package bundling in warehouses.
Part Number |
---|
C2R4 |
C2R5 |
C2R6 |
C2R7 |
C3R4 |
C3R5 |
C3R6 |
C3R7 |
C5R2 |
C5R3 |
C5R4 |
C5R5 |
CL2R3 |
CL2R4 |
CL2R4.5 |
CL2R5 |
CL2R6 |
CL2R7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Load (t) |
Compatible Belt Width (mm) |
Compatible Belt Width | Details Type | Color | Belt Length Winding Side (m) |
Belt Length Fastening Side (m) |
Belt Thickness (mm) |
Belt Width × Thickness (mm) |
JAN Code | Trusco Code | Mass (kg) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,025.71 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.18 | - | Option | - | Blue | - | 4 | - | 25×2.0 | 4562468181548 | 763-4510 | 0.24 | Cam Buckle Type | 1 pc. | ||
฿ 1,127.00 |
LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.18 | 25 | - | Round | Blue | 5 | - | 2.0 | - | - | 479-4460 | 0.27 | - | 1 unit | ||
฿ 1,230.00 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.18 | - | Option | - | Blue | - | 6 | - | 25×2.0 | 4562468181579 | 763-4544 | 0.3 | Cam Buckle Type | 1 pc. | ||
฿ 1,331.00 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.18 | - | Option | - | Blue | - | 7 | - | 25×2.0 | 4562468181593 | 763-4561 | 0.33 | Cam Buckle Type | 1 pc. | ||
฿ 1,287.58 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.22 | - | Option | - | Green | - | 4 | - | 35×1.8 | 4562468181678 | 763-4641 | 0.4 | Cam Buckle Type | 1 pc. | ||
฿ 1,440.24 |
LOAD HUGGERS | 1 Piece(s) | 19 Day(s) | 0.22 | 35 | - | Round | Green | 5 | - | 1.8 | - | - | 479-4494 | 0.5 | - | 1 unit | ||
฿ 1,583.20 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.22 | - | Option | - | Green | - | 6 | - | 35×1.8 | 4562468181685 | 763-4650 | 0.54 | Cam Buckle Type | 1 pc. | ||
฿ 1,731.31 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.22 | - | Option | - | Green | - | 7 | - | 35×1.8 | 4562468181692 | 763-4668 | 0.61 | Cam Buckle Type | 1 pc. | ||
฿ 1,198.06 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.37 | - | Option | - | Green | - | 2 | - | 50×2.0 | 4562468181739 | 763-4706 | 0.43 | Cam Buckle Type | 1 pc. | ||
฿ 1,407.70 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.37 | - | Option | - | Green | - | 3 | - | 50×2.0 | 4562468181746 | 763-4714 | 0.52 | Cam Buckle Type | 1 pc. | ||
฿ 1,618.85 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 14 Day(s) | 0.37 | - | Option | - | Green | - | 4 | - | 50×2.0 | 4562468181753 | 763-4722 | 0.62 | Cam Buckle Type | 1 pc. | ||
฿ 1,828.50 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.37 | - | Option | - | Green | - | 5 | - | 50×2.0 | 4562468181760 | 763-4731 | 0.71 | Cam Buckle Type | 1 pc. | ||
฿ 658.08 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 6 Day(s) | 0.08 | - | Option | - | Blue | - | 3 | - | 25×1.4 | 4562468181852 | 763-4820 | 0.15 | Cam Buckle Type | 1 pc. | ||
฿ 760.33 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.08 | - | Option | - | Blue | - | 4 | - | 25×1.4 | 4562468181869 | 763-4838 | 0.18 | Cam Buckle Type | 1 pc. | ||
฿ 822.53 |
LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.08 | 25 | - | Round | Blue | 4.5 | - | 2.0 | - | - | 479-4583 | 0.19 | - | 1 unit | ||
฿ 863.17 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.08 | - | Option | - | Blue | - | 5 | - | 25×1.4 | 4562468181876 | 763-4846 | 0.21 | Cam Buckle Type | 1 pc. | ||
฿ 965.41 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 12 Day(s) | 0.08 | - | Option | - | Blue | - | 6 | - | 25×1.4 | 4562468181883 | 763-4854 | 0.24 | Cam Buckle Type | 1 pc. | ||
฿ 1,068.26 |
BELT TYPE LOAD HUGGERS | 1 Piece(s) | 10 Day(s) | 0.08 | - | Option | - | Blue | - | 7 | - | 25×1.4 | 4562468181890 | 763-4862 | 0.27 | Cam Buckle Type | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?