(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt Cam Buckle Type T One Piece Maximum Load Capacity (t) 0.22

Lashing Belt Cam Buckle Type T One Piece Maximum Load Capacity (t) 0.22

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,152.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
C3TP12
C3TP13
C3TP14
C3TP15
C5TP12
C5TP13
C5TP14
C5TP15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Compatible Belt Width
(mm)
Compatible Belt Width Details Type Belt Length Winding Side
(m)
Belt Thickness
(mm)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Material Amount Of Content

฿ 2,152.98

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.22 - Option - 2 - 35×1.8 4562468181708 763-4676 - - 1 pc.

฿ 2,325.35

LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.22 35 - T One Piece 3 1.8 - - 479-4508 0.65 Belt: Polyester, Cam-type Buckle: Steel 1 unit

฿ 2,445.57

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.22 - Option - 4 - 35×1.8 4562468181715 763-4684 - - 1 pc.

฿ 2,592.16

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.22 - Option - 5 - 35×1.8 4562468181722 763-4692 - - 1 pc.

฿ 2,648.85

LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.37 50 - T One Piece 2 2.0 - - 479-4516 0.95 Belt: Polyester, Cam-type Buckle: Steel 1 unit

฿ 2,861.53

LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.37 50 - T One Piece 3 2.0 - - 479-4524 1.06 Belt: Polyester, Cam-type Buckle: Steel 1 unit

฿ 3,071.17

LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.37 50 - T One Piece 4 2.0 - - 479-4532 1.15 Belt: Polyester, Cam-type Buckle: Steel 1 unit

฿ 3,282.32

LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.37 50 - T One Piece 5 2.0 - - 479-4541 1.25 Belt: Polyester, Cam-type Buckle: Steel 1 unit

Basic Specifications

Product Description

[Features]
· A belt that can fasten cargo using simple cam operation.
[Applications]
· For preventing load collapse during truck transportation.
· Package bundling in warehouses.

Part Number
C3TP12
C3TP13
C3TP14
C3TP15
C5TP12
C5TP13
C5TP14
C5TP15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Compatible Belt Width
(mm)
Compatible Belt Width Details Type Belt Length Winding Side
(m)
Belt Thickness
(mm)
Belt Width × Thickness
(mm)
JAN Code Trusco Code Mass
(kg)
Material Amount Of Content

฿ 2,152.98

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.22 - Option - 2 - 35×1.8 4562468181708 763-4676 - - 1 pc.

฿ 2,325.35

LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.22 35 - T One Piece 3 1.8 - - 479-4508 0.65 Belt: Polyester, Cam-type Buckle: Steel 1 unit

฿ 2,445.57

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.22 - Option - 4 - 35×1.8 4562468181715 763-4684 - - 1 pc.

฿ 2,592.16

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.22 - Option - 5 - 35×1.8 4562468181722 763-4692 - - 1 pc.

฿ 2,648.85

LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.37 50 - T One Piece 2 2.0 - - 479-4516 0.95 Belt: Polyester, Cam-type Buckle: Steel 1 unit

฿ 2,861.53

LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.37 50 - T One Piece 3 2.0 - - 479-4524 1.06 Belt: Polyester, Cam-type Buckle: Steel 1 unit

฿ 3,071.17

LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.37 50 - T One Piece 4 2.0 - - 479-4532 1.15 Belt: Polyester, Cam-type Buckle: Steel 1 unit

฿ 3,282.32

LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.37 50 - T One Piece 5 2.0 - - 479-4541 1.25 Belt: Polyester, Cam-type Buckle: Steel 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1