(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt (Ratchet Buckle Type) with Hooks on Both Ends A

Lashing Belt (Ratchet Buckle Type) with Hooks on Both Ends A

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,691.59 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BLR005HA010HA030
BLR010HA010HA030
BLR020HA010HA030
BLR030HA010HA050
BLR030HA010HA060
BLR030HA010HA070
BLR030HA010HA080
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Belt Length Winding Side
(m)
Belt Width × Thickness :
(mm)
JAN Code Trusco Code Mass
(kg)
Product Breaking Strength Amount Of Content

฿ 1,691.59

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.5 3 25×1.4 4937773590024 485-3610 0.6 500kgf 1 pc.

฿ 2,153.31

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 3 25×1.4 4937773590055 485-3652 0.8 1tf 1 pc.

฿ 3,126.36

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 2 3 35×2.2 4937773590093 485-3725 1.3 2tf 1 pc.

฿ 3,709.51

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 3 5 50×2.2 4937773590147 485-3792 2.1 3tf 1 pc.

฿ 3,858.69

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 3 6 50×2.2 4937773590284 485-3806 2.2 3tf 1 pc.

฿ 4,033.63

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 3 7 50×2.2 4937773590291 485-3814 2.3 3tf 1 pc.

฿ 4,195.09

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 3 8 50×2.2 4937773590307 485-3822 2.4 3tf 1 pc.

Basic Specifications

  • Product Type
    Part for Belt Load Binder
  • Other
    Option
  • Color
    Blue-green
  • Belt Length Fastening Side(m)
    1
  • Terminal specifications
    Hook A
  • Specifications
    Ratchet Buckle Type
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Powerful lashing belt for winding type.
[Applications]
· Load binding work.

Part Number
BLR005HA010HA030
BLR010HA010HA030
BLR020HA010HA030
BLR030HA010HA050
BLR030HA010HA060
BLR030HA010HA070
BLR030HA010HA080
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Belt Length Winding Side
(m)
Belt Width × Thickness :
(mm)
JAN Code Trusco Code Mass
(kg)
Product Breaking Strength Amount Of Content

฿ 1,691.59

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.5 3 25×1.4 4937773590024 485-3610 0.6 500kgf 1 pc.

฿ 2,153.31

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 3 25×1.4 4937773590055 485-3652 0.8 1tf 1 pc.

฿ 3,126.36

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 2 3 35×2.2 4937773590093 485-3725 1.3 2tf 1 pc.

฿ 3,709.51

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 3 5 50×2.2 4937773590147 485-3792 2.1 3tf 1 pc.

฿ 3,858.69

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 3 6 50×2.2 4937773590284 485-3806 2.2 3tf 1 pc.

฿ 4,033.63

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 3 7 50×2.2 4937773590291 485-3814 2.3 3tf 1 pc.

฿ 4,195.09

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 3 8 50×2.2 4937773590307 485-3822 2.4 3tf 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1