(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reinforcement Pipe (for Multi-Sling), Double-End Eye Type, for Multi-Sling (BMT-HE3.2X0.5)

Reinforcement Pipe (for Multi-Sling), Double-End Eye Type, for Multi-Sling (BMT-HE3.2X0.5)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BMT-HE3.2X0.5
SMT-HE3.2X0.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Pad Dimension Width x Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Applicable Multi
(t)
Applicable Multi HNW032 Overall length
(m)
Amount Of Content

฿ 540.12

CORNER PADS 1 Piece(s) 14 Day(s) 165×2 4902043814308 753-2091 170 - 0.5 1 pc.

฿ 1,000.30

CORNER PADS 1 Piece(s) 12 Day(s) 175×4 4902043814339 753-2741 330 3.2 - 1 pc.

Basic Specifications

  • Overall Length(m)
    0.5
  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Specifications
    With Joint Tape
  • Applicable Sling(t)
    3.2
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Square-shaped loads cannot be hung without a "reinforcement pipe."
[Applications]
· Corner rests, cushioning materials, etc.

Part Number
BMT-HE3.2X0.5
SMT-HE3.2X0.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Pad Dimension Width x Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Applicable Multi
(t)
Applicable Multi HNW032 Overall length
(m)
Amount Of Content

฿ 540.12

CORNER PADS 1 Piece(s) 14 Day(s) 165×2 4902043814308 753-2091 170 - 0.5 1 pc.

฿ 1,000.30

CORNER PADS 1 Piece(s) 12 Day(s) 175×4 4902043814339 753-2741 330 3.2 - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1