(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Sling Multi Sling HN (Endless-type /JIS Compliant Product) for 3.2 t

Round Sling Multi Sling HN (Endless-type /JIS Compliant Product) for 3.2 t

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,916.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HN-W032X2.0
HN-W032X3.0
HN-W032X4.0
HN-W032X5.0
HN-W032X6.0 SALE
HN-W032X7.0 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
JAN Code Trusco Code Amount Of Content

฿ 4,916.71

ROUND SLINGS 1 Piece(s) 12 Day(s) 2 4902043813691 753-2423 1 pc.

฿ 6,989.08

ROUND SLINGS 1 Piece(s) 14 Day(s) 3 4902043813714 753-2431 1 pc.

฿ 9,061.44

ROUND SLINGS 1 Piece(s) 12 Day(s) 4 4902043813738 753-2440 1 pc.

฿ 11,133.80

ROUND SLINGS 1 Piece(s) 14 Day(s) 5 4902043813752 753-2458 1 pc.

฿ 13,206.17

฿ 11,848.58

ROUND SLINGS 1 Piece(s) 12 Day(s) 6 4902043813776 753-2466 1 pc.

฿ 15,278.53

฿ 13,707.90

ROUND SLINGS 1 Piece(s) 14 Day(s) 7 4902043814391 753-2474 1 pc.

Basic Specifications

  • Maximum Working Load(t)
    3.2
  • Belt width(mm)
    52
  • Belt Thickness(mm)
    16
  • Product Type
    Belt Sling
  • Color
    Yellow
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lightweight, soft and has excellent workability.
· Optimal for hanging easily damaged loads.
· JIS B8811 standard compliant product.

Part Number
HN-W032X2.0
HN-W032X3.0
HN-W032X4.0
HN-W032X5.0
HN-W032X6.0 SALE
HN-W032X7.0 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
JAN Code Trusco Code Amount Of Content

฿ 4,916.71

ROUND SLINGS 1 Piece(s) 12 Day(s) 2 4902043813691 753-2423 1 pc.

฿ 6,989.08

ROUND SLINGS 1 Piece(s) 14 Day(s) 3 4902043813714 753-2431 1 pc.

฿ 9,061.44

ROUND SLINGS 1 Piece(s) 12 Day(s) 4 4902043813738 753-2440 1 pc.

฿ 11,133.80

ROUND SLINGS 1 Piece(s) 14 Day(s) 5 4902043813752 753-2458 1 pc.

฿ 13,206.17

฿ 11,848.58

ROUND SLINGS 1 Piece(s) 12 Day(s) 6 4902043813776 753-2466 1 pc.

฿ 15,278.53

฿ 13,707.90

ROUND SLINGS 1 Piece(s) 14 Day(s) 7 4902043814391 753-2474 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1