(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt sling Kito Polyester Sling Belt Width 50 mm (BSL016-2)

Belt sling Kito Polyester Sling Belt Width 50 mm (BSL016-2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSL016-2
BSL016-2.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Belt length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,659.00

BELT SLINGS 1 Piece(s) 19 Day(s) 2 2 4937773520977 485-4101 900 1 pc.

฿ 2,824.34

BELT SLINGS 1 Piece(s) Same day 2.5 2.5 4937773520984 485-4110 1100 1 pc.

Basic Specifications

  • Maximum Working Load(t)
    1.6
  • Belt width(mm)
    50
  • Belt Thickness(mm)
    9
  • Product Type
    Belt sling
  • I Length(mm)
    250mm
  • Specifications
    Eye-shaped on both ends
  • Amount Of Content
    1 pc.
Part Number
BSL016-2
BSL016-2.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Belt length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,659.00

BELT SLINGS 1 Piece(s) 19 Day(s) 2 2 4937773520977 485-4101 900 1 pc.

฿ 2,824.34

BELT SLINGS 1 Piece(s) Same day 2.5 2.5 4937773520984 485-4110 1100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1