(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Sling Signal Sling High Grade (JIS4 Grade / Both Ends Eye Type) Belt width 35 mm (SG4E35-5)

Belt Sling Signal Sling High Grade (JIS4 Grade / Both Ends Eye Type) Belt width 35 mm (SG4E35-5)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SG4E35-5
SG4E35-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,207.00

BELT SLINGS 1 Piece(s) 1 Day(s) 5 4902043810270 753-2709 1460 1 pc.

฿ 3,722.00

BELT SLINGS 1 Piece(s) 1 Day(s) 6 4902043810294 753-2717 1720 1 pc.

Basic Specifications

  • Maximum Working Load(t)
    1.6
  • Belt width(mm)
    35
  • Product Type
    Belt Sling
  • Standard
    JIS B 8818 standard product
  • Amount Of Content
    1 pc.
Part Number
SG4E35-5
SG4E35-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,207.00

BELT SLINGS 1 Piece(s) 1 Day(s) 5 4902043810270 753-2709 1460 1 pc.

฿ 3,722.00

BELT SLINGS 1 Piece(s) 1 Day(s) 6 4902043810294 753-2717 1720 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Belt sling of JIS highest level 4 grade. (strength is upgraded to 1.25 times 3 grade)
●When see a white core due to wear etc. it is a good guide for replacement and is optimum for safety management.

Usage

●Transport of steel materials, steel pipes, steel plates, etc.

Specification

●Max Working Load(t):1.6
●Belt Dimension(mm) W x Thickness:35 x 8 to 9
●SPQ(piece):1
●JIS B 8818 Standard Product

Materials

●Polyester

Warning

●Be sure to use a padding such as a corner pad for places where there is a risk of damaging a fiber sling such as a belt sling due to a sharp corners or friction of luggage.
●Even when using a paddle, since slings may be damaged and cut due to sliding of luggage, contact with surrounding walls and objects, pressurization, etc., please use it carefully in the working environment.
●Since it is a textile product, there are some errors in dimensions. Please consult us beforehand when strict length alignment is required for 2 pairs etc.