(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyester sling (JIS3 Grade/Double-Sided Eye) Belt Width 25 mm

Polyester sling (JIS3 Grade/Double-Sided Eye) Belt Width 25 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 608.54 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPS25-05
TPS25-07
TPS25-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
JAN Code Trusco Code Amount Of Content

฿ 608.54

BELT SLINGS 1 Piece(s) 1 Day(s) 0.5 4989999397215 768-1569 1 pc.

฿ 615.46

BELT SLINGS 1 Piece(s) Same day 0.7 4989999397222 768-1577 1 pc.

฿ 618.22

BELT SLINGS 1 Piece(s) 12 Day(s) 0.8 4989999397239 768-1585 1 pc.

Basic Specifications

  • Maximum Working Load(t)
    0.8
  • Belt width(mm)
    25
  • Product Type
    Belt sling
  • Specifications
    Eye-shaped on both ends
  • Operating Temperature
    100°C or less
  • Standard
    JIS B 8818 standard product
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Minimal elongation allows excellent dimensional stability.
· It is soft and ideal for choke hanging because the sewing on one side is double-layered.
· It has excellent tensile strength, durability, weather resistance and corrosion resistance because it uses high-strength synthetic fiber.
[Applications]
· Transport of steel pipes, steel plates, and surface-processed steel materials such as plating and painting, etc.
· Transportation of automobiles, automobile parts and precision machinery, etc.
· For transporting processed stone products, sculptures and concrete products.
· Transport of lumber, tree plantings, pianos, furniture, etc.

Part Number
TPS25-05
TPS25-07
TPS25-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
JAN Code Trusco Code Amount Of Content

฿ 608.54

BELT SLINGS 1 Piece(s) 1 Day(s) 0.5 4989999397215 768-1569 1 pc.

฿ 615.46

BELT SLINGS 1 Piece(s) Same day 0.7 4989999397222 768-1577 1 pc.

฿ 618.22

BELT SLINGS 1 Piece(s) 12 Day(s) 0.8 4989999397239 768-1585 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is little elongation, it is excellent in dimension stability.

Usage

●Transport of surface-processed steel materials such as plating, coating, steel pipes, steel plates, etc.
●Transport of automobile, car parts/precision machine, etc.

Specification

●Max Working Load(t):0.8
●SPQ(piece):1
●JIS B 8818 Standard Product (excluding TPS25-05/07/08)
●Working Temperature: 100°C or less.

Materials

●Polyester

Warning

●Be sure to use a padding such as a corner pad for places where there is a risk of damaging a fiber sling such as a belt sling due to a sharp corners or friction of luggage.
●Even when using a paddle, since slings may be damaged and cut due to sliding of luggage, contact with surrounding walls and objects, pressurization, etc., please use it carefully in the working environment.
●Since it is a textile product, there are some errors in dimensions. Please consult us beforehand when strict length alignment is required for 2 pairs etc.