(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sink Shackle Stainless Steel (B-240)

Sink Shackle Stainless Steel (B-240)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-2251
B-2252
B-238
B-239
B-240
B-241
B-242
B-243
B-573
B-574
B-667
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Working Load
(kN)
d
(mm)
B
(mm)
D
(mm)
L
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 302.00

SHACKLES 1 Piece(s) 10 Day(s) M2 0.1 4 4 2 8 4982970422517 378-9691 1 1 pc.

฿ 325.00

SHACKLES 1 Piece(s) 10 Day(s) M3 0.25 6 6 3 12 4982970422524 378-9705 3 1 pc.

฿ 298.00

SHACKLES 1 Piece(s) 10 Day(s) W5/16 1.96 14 14 7 28 4982970401185 378-9926 37 1 pc.

฿ 328.00

SHACKLES 1 Piece(s) 10 Day(s) W5/16 2.45 17 16 8 32 4982970401192 378-9934 57 1 pc.

฿ 357.00

SHACKLES 1 Piece(s) 12 Day(s) W3/8 2.94 18 18 9 36 4982970401208 378-9942 75 1 pc.

฿ 492.00

SHACKLES 1 Piece(s) 10 Day(s) W3/8 3.43 20 20 10 40 4982970401215 378-9951 104 1 pc.

฿ 399.59

SHACKLES 4 Piece(s) 6 Day(s) W1/2 4.12 24 24 12 48 4982970401222 378-9969 188 1 pc.

฿ 821.00

SHACKLES 1 Piece(s) 19 Day(s) W1/2 4.9 26 26 13 52 4982970401239 378-9977 228 1 pc.

฿ 228.00

SHACKLES 1 Piece(s) 10 Day(s) M5 0.88 10 10 5 20 4982970406593 379-0304 13 1 pc.

฿ 241.00

SHACKLES 1 Piece(s) 12 Day(s) M6 1.67 12 12 6 24 4982970406609 379-0312 22 1 pc.

฿ 198.00

SHACKLES 1 Piece(s) 12 Day(s) M4 0.49 8 8 4 16 4982970407682 379-0592 7 1 pc.

Basic Specifications

  • Material
    Other
  • Product Type
    Shackle
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Eliminated screw shackle pin protrusion (pinching area), preventing ropes, etc., from being caught.
[Applications]
· As a connection fitting for chains, wires, ropes, etc., or for terminal fitting joints.

Part Number
B-2251
B-2252
B-238
B-239
B-240
B-241
B-242
B-243
B-573
B-574
B-667
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Working Load
(kN)
d
(mm)
B
(mm)
D
(mm)
L
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 302.00

SHACKLES 1 Piece(s) 10 Day(s) M2 0.1 4 4 2 8 4982970422517 378-9691 1 1 pc.

฿ 325.00

SHACKLES 1 Piece(s) 10 Day(s) M3 0.25 6 6 3 12 4982970422524 378-9705 3 1 pc.

฿ 298.00

SHACKLES 1 Piece(s) 10 Day(s) W5/16 1.96 14 14 7 28 4982970401185 378-9926 37 1 pc.

฿ 328.00

SHACKLES 1 Piece(s) 10 Day(s) W5/16 2.45 17 16 8 32 4982970401192 378-9934 57 1 pc.

฿ 357.00

SHACKLES 1 Piece(s) 12 Day(s) W3/8 2.94 18 18 9 36 4982970401208 378-9942 75 1 pc.

฿ 492.00

SHACKLES 1 Piece(s) 10 Day(s) W3/8 3.43 20 20 10 40 4982970401215 378-9951 104 1 pc.

฿ 399.59

SHACKLES 4 Piece(s) 6 Day(s) W1/2 4.12 24 24 12 48 4982970401222 378-9969 188 1 pc.

฿ 821.00

SHACKLES 1 Piece(s) 19 Day(s) W1/2 4.9 26 26 13 52 4982970401239 378-9977 228 1 pc.

฿ 228.00

SHACKLES 1 Piece(s) 10 Day(s) M5 0.88 10 10 5 20 4982970406593 379-0304 13 1 pc.

฿ 241.00

SHACKLES 1 Piece(s) 12 Day(s) M6 1.67 12 12 6 24 4982970406609 379-0312 22 1 pc.

฿ 198.00

SHACKLES 1 Piece(s) 12 Day(s) M4 0.49 8 8 4 16 4982970407682 379-0592 7 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1