(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lifting Hook

Lifting Hook

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 13,470.33 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HHC3
HHC5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
D
(mm)
H
(mm)
L
(mm)
L2
(mm)
JAN Code Trusco Code Mass
(kg)
Clamp Range
(mm)
Amount Of Content

฿ 13,470.33

HOOKS 1 Piece(s) 1 Day(s) 3 65 264 215 68 4967521014267 368-3699 7.8 MAX.95 1 pc.

฿ 27,124.00

฿ 21,498.48

HOOKS 1 Piece(s) 4 Day(s) 5 85 342 279 90 4967521014304 368-3711 16.5 MAX.125 1 pc.

Basic Specifications

  • Product Type
    Hook
  • Features
    The unit is equipped with a safety-check point that allows easy safety check
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Roller head protects wire ropes from being damaged.
[Applications]
· For suspending and carrying various steel materials.

Part Number
HHC3
HHC5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
D
(mm)
H
(mm)
L
(mm)
L2
(mm)
JAN Code Trusco Code Mass
(kg)
Clamp Range
(mm)
Amount Of Content

฿ 13,470.33

HOOKS 1 Piece(s) 1 Day(s) 3 65 264 215 68 4967521014267 368-3699 7.8 MAX.95 1 pc.

฿ 27,124.00

฿ 21,498.48

HOOKS 1 Piece(s) 4 Day(s) 5 85 342 279 90 4967521014304 368-3711 16.5 MAX.125 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Sets a head as roller type and protects wire rope damage.

Usage

●For lifting and transporting all kinds of steel materials.

Specification

●Easy safety check, with safety confirmation point on the body

Materials

●Special Steel

Warning

●Please do not use above the specified capacity or more.
●Be sure to use at least 2 units or more.