(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Eye Nut (Working Load 0.588 to 6.18 kN)

Stainless Steel Eye Nut (Working Load 0.588 to 6.18 kN)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 325.62 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EN9000006
EN9000008
EN9000010
EN9000012
EN9000016
EN9000020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size B
(mm)
Size H
(mm)
D
(mm)
L
(mm)
Working Load
(kN)
Thread Diameter JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 325.62

EYE BOLTS 8 Piece(s) 5 Day(s) 19 32.5 5 16 0.588 M6 4562372961465 439-8998 15 1 pc.

฿ 346.69

EYE BOLTS 1 Piece(s) 12 Day(s) 23 39.3 6.3 20 0.785 M8 4562372961472 439-9005 30 1 pc.

฿ 400.92

EYE BOLTS 1 Piece(s) 10 Day(s) 28 48.5 8 25 1.47 M10 4562372961489 439-9013 60 1 pc.

฿ 584.12

EYE BOLTS 1 Piece(s) 10 Day(s) 36 61 10 30 2.16 M12 4562372961496 439-9021 125 1 pc.

฿ 985.67

EYE BOLTS 1 Piece(s) 10 Day(s) 42 72 12.5 35 4.41 M16 4562372961519 439-9030 220 1 pc.

฿ 1,581.91

EYE BOLTS 1 Piece(s) 12 Day(s) 50 86 16 40 6.18 M20 4562372961533 439-9048 380 1 pc.

Basic Specifications

  • Product Model
    Eye Bolts
  • Surface Treatment
    Electrolytic Polishing Finishing with Solidifying Heat Treatment
  • Specifications
    Forged Product
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Manufactured through hot forging, with a nut shape integrated with the ring.
[Applications]
· Lifting of heavy objects such as molds and machinery, or in civil engineering, construction, shipbuilding, etc.

Part Number
EN9000006
EN9000008
EN9000010
EN9000012
EN9000016
EN9000020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size B
(mm)
Size H
(mm)
D
(mm)
L
(mm)
Working Load
(kN)
Thread Diameter JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 325.62

EYE BOLTS 8 Piece(s) 5 Day(s) 19 32.5 5 16 0.588 M6 4562372961465 439-8998 15 1 pc.

฿ 346.69

EYE BOLTS 1 Piece(s) 12 Day(s) 23 39.3 6.3 20 0.785 M8 4562372961472 439-9005 30 1 pc.

฿ 400.92

EYE BOLTS 1 Piece(s) 10 Day(s) 28 48.5 8 25 1.47 M10 4562372961489 439-9013 60 1 pc.

฿ 584.12

EYE BOLTS 1 Piece(s) 10 Day(s) 36 61 10 30 2.16 M12 4562372961496 439-9021 125 1 pc.

฿ 985.67

EYE BOLTS 1 Piece(s) 10 Day(s) 42 72 12.5 35 4.41 M16 4562372961519 439-9030 220 1 pc.

฿ 1,581.91

EYE BOLTS 1 Piece(s) 12 Day(s) 50 86 16 40 6.18 M20 4562372961533 439-9048 380 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1