(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eye Plate for Ship (IPC-2)

Eye Plate for Ship (IPC-2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
IPC-1
IPC-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Size B
(mm)
Size D
(mm)
Size H
(mm)
JAN Code Trusco Code Dimensions b
(mm)
Dimension T
(mm)
Amount Of Content

฿ 491.78

CARRY OUT FITTINGS 1 Piece(s) 12 Day(s) 1 68 38 38 4582165291562 753-1460 15 15 1 pc.

฿ 735.00

CARRY OUT FITTINGS 1 Piece(s) 10 Day(s) 2 86 48 48 4582165291579 753-1478 19 19 1 pc.

Basic Specifications

  • Product Model
    Other
  • Other
    Option
  • Amount Of Content
    1 pc.

Product Description

As an eye plate for ships that can be used when fixing structures such as rope terminals, shackles, pulleys, etc.
[Features]
· JIS F3410-1999.
· Welding mounted type.
· Can be used as a hanger by mounting to a structure as a hanger piece.
[Applications]
· For slinging and securing.
· Hangers when hanging as a hanger piece, etc.

Part Number
IPC-1
IPC-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Size B
(mm)
Size D
(mm)
Size H
(mm)
JAN Code Trusco Code Dimensions b
(mm)
Dimension T
(mm)
Amount Of Content

฿ 491.78

CARRY OUT FITTINGS 1 Piece(s) 12 Day(s) 1 68 38 38 4582165291562 753-1460 15 15 1 pc.

฿ 735.00

CARRY OUT FITTINGS 1 Piece(s) 10 Day(s) 2 86 48 48 4582165291579 753-1478 19 19 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1