(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eyebolt, Made from Steel, Trivalent Chromate M6–M20 (EB8100012)

Eyebolt, Made from Steel, Trivalent Chromate M6–M20 (EB8100012)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EB8100006
EB8100008
EB8100010
EB8100012
EB8100016
EB8100020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size B
(mm)
Size H
(mm)
D
(mm)
L
(mm)
Working Load
(kN)
Thread Diameter JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 310.21

EYE BOLTS 1 Piece(s) 12 Day(s) 12.5 26.5 5 16 0.588 M6 4562372960222 419-0882 17 1 pc.

฿ 324.48

EYE BOLTS 1 Piece(s) 10 Day(s) 15 33.3 6.3 20 0.785 M8 4562372960239 419-0891 35 1 pc.

฿ 349.41

EYE BOLTS 1 Piece(s) 12 Day(s) 18 41.5 8 25 1.47 M10 4562372960246 419-0904 71 1 pc.

฿ 429.21

EYE BOLTS 1 Piece(s) 10 Day(s) 22 51 10 30 2.16 M12 4562372960253 419-0912 136 1 pc.

฿ 537.26

EYE BOLTS 1 Piece(s) 10 Day(s) 27 60 12.5 35 4.41 M16 4562372960260 419-0921 253 1 pc.

฿ 979.21

EYE BOLTS 1 Piece(s) 10 Day(s) 30 71 16 40 6.18 M20 4562372960277 419-0939 462 1 pc.

Basic Specifications

  • Product Model
    Eye Bolts
  • Specifications
    With Hex Nut
  • Amount Of Content
    1 pc.

Product Description

A ring integrated type eye bolt that is optimal for lifting heavy objects such as molds, or in civil engineering, shipbuilding, etc.
[Features]
· Manufactured through hot forging, with a nut shape integrated with the ring.
· Manufactured in Japan in accordance with Japanese Industrial Standards.
[Applications]
· Optimal for lifting of heavy objects such as molds and machinery, or in civil engineering, construction, shipbuilding, etc.

Part Number
EB8100006
EB8100008
EB8100010
EB8100012
EB8100016
EB8100020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size B
(mm)
Size H
(mm)
D
(mm)
L
(mm)
Working Load
(kN)
Thread Diameter JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 310.21

EYE BOLTS 1 Piece(s) 12 Day(s) 12.5 26.5 5 16 0.588 M6 4562372960222 419-0882 17 1 pc.

฿ 324.48

EYE BOLTS 1 Piece(s) 10 Day(s) 15 33.3 6.3 20 0.785 M8 4562372960239 419-0891 35 1 pc.

฿ 349.41

EYE BOLTS 1 Piece(s) 12 Day(s) 18 41.5 8 25 1.47 M10 4562372960246 419-0904 71 1 pc.

฿ 429.21

EYE BOLTS 1 Piece(s) 10 Day(s) 22 51 10 30 2.16 M12 4562372960253 419-0912 136 1 pc.

฿ 537.26

EYE BOLTS 1 Piece(s) 10 Day(s) 27 60 12.5 35 4.41 M16 4562372960260 419-0921 253 1 pc.

฿ 979.21

EYE BOLTS 1 Piece(s) 10 Day(s) 30 71 16 40 6.18 M20 4562372960277 419-0939 462 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1