(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Sling (1 Hanging Standard Set) Spring Hook (1-MFF-YP-10)

Chain Sling (1 Hanging Standard Set) Spring Hook (1-MFF-YP-10)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-MFF-YP-6.3
1-MFF-YP-7.1
1-MFF-YP-10
1-MFF-YP-13 SALE
1-MFF-YP-16 SALE
1-MFF-YP-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Amount Of Content

฿ 3,809.00

CHAIN SLINGS 1 Piece(s) 12 Day(s) 4937510940105 753-1176 1 pc.

฿ 4,354.00

CHAIN SLINGS 1 Piece(s) 12 Day(s) 4937510940112 753-1184 1 pc.

฿ 5,769.00

CHAIN SLINGS 1 Piece(s) 12 Day(s) 4937510940129 753-1133 1 pc.

฿ 11,972.00

฿ 11,013.04

CHAIN SLINGS 1 Piece(s) 19 Day(s) 4937510940136 753-1141 1 pc.

฿ 20,134.00

฿ 18,523.28

CHAIN SLINGS 1 Piece(s) 19 Day(s) 4937510940143 753-1150 1 pc.

฿ 45,164.00

฿ 41,550.88

CHAIN SLINGS 1 Piece(s) 35 Day(s) 4937510940150 753-1168 1 pc.

Basic Specifications

  • Product Type
    Chain Sling
  • Type Details
    With Latch
  • Material
    Steel
  • Amount Of Content
    1 pc.

Product Description

A single hanging chain sling with a sling hook.
[Features]
·Comes with a sling hook with a strong detachment stopper to prevent detachment.
·Adopts a tough chain of high strength chain (grade 10).
·Excellent anti-corrosion effect due to mechanical galvanized surface treatment.
·Unlike wire ropes, there are no bends, kinks, or broken strands, making it easy to handle and easy to maintain.
[Applications]
·Can be used as a lifting tool when lifting or suspending heavy objects.

Part Number
1-MFF-YP-6.3
1-MFF-YP-7.1
1-MFF-YP-10
1-MFF-YP-13 SALE
1-MFF-YP-16 SALE
1-MFF-YP-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Amount Of Content

฿ 3,809.00

CHAIN SLINGS 1 Piece(s) 12 Day(s) 4937510940105 753-1176 1 pc.

฿ 4,354.00

CHAIN SLINGS 1 Piece(s) 12 Day(s) 4937510940112 753-1184 1 pc.

฿ 5,769.00

CHAIN SLINGS 1 Piece(s) 12 Day(s) 4937510940129 753-1133 1 pc.

฿ 11,972.00

฿ 11,013.04

CHAIN SLINGS 1 Piece(s) 19 Day(s) 4937510940136 753-1141 1 pc.

฿ 20,134.00

฿ 18,523.28

CHAIN SLINGS 1 Piece(s) 19 Day(s) 4937510940143 753-1150 1 pc.

฿ 45,164.00

฿ 41,550.88

CHAIN SLINGS 1 Piece(s) 35 Day(s) 4937510940150 753-1168 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1