(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pallet Puller

Pallet Puller

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,095.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
PP1TON
PP2TON SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimension D
(mm)
Dimension E
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension I
(mm)
Dimension J
(mm)
JAN Code Trusco Code Drawer internal ability Amount Of Content

฿ 9,095.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 260~450 16 46 85 55 40 4990077300010 756-6492 1 1 unit

฿ 12,763.00

฿ 11,740.68

VERTICAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 280~465 19 58 104 75 51 4990077300027 756-6506 2 1 unit

Basic Specifications

  • Product Type
    Horizontal hanging clamp
  • Dimension A(mm)
    280~335
  • Dimension B(mm)
    240~370
  • Dimension C(mm)
    Maximum 120
  • Dimension F(mm)
    51
  • Dimension K(mm)
    57
  • Maximum Opening Width(mm)
    120
  • Amount Of Content
    1 unit

Product Description

[Features]
· A unique parallel feature enabling firm gripping of pallets.
[Applications]
· Pulling work for wooden pallets.

Part Number
PP1TON
PP2TON SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimension D
(mm)
Dimension E
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension I
(mm)
Dimension J
(mm)
JAN Code Trusco Code Drawer internal ability Amount Of Content

฿ 9,095.00

VERTICAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 260~450 16 46 85 55 40 4990077300010 756-6492 1 1 unit

฿ 12,763.00

฿ 11,740.68

VERTICAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 280~465 19 58 104 75 51 4990077300027 756-6506 2 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1