(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Hoist Pull String Type

Air Hoist Pull String Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 104,802.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCRH03CS SALE
TCRH04CS SALE
TCSH03CS SALE
TCSH04CS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Winding Speed
(m/min)
Trusco Code Air Consumption Amount
([[m³]]/min)
Connection Dia. Specifications Amount Of Content

฿ 104,802.00

฿ 95,191.66

AIR HOISTS 1 Piece(s) 19 Day(s) 0.25 9~18.6 752-0336 1 Rc3/8 Ultracreep, low and medium speed type 1 unit

฿ 115,649.00

฿ 105,043.99

AIR HOISTS 1 Piece(s) 35 Day(s) 0.49 10.02~19.02 752-0344 1.7 Rc1/2 Ultracreep, low and medium speed type 1 unit

฿ 128,608.00

฿ 116,827.51

AIR HOISTS 1 Piece(s) 19 Day(s) 0.25 34.02~63 752-0361 2.1 Rc1/2 Ultrahigh speed type 1 unit

฿ 147,393.00

฿ 116,823.69

AIR HOISTS 1 Piece(s) 19 Day(s) 0.49 16.98~33 752-0387 2.1 Rc1/2 Ultrahigh speed type 1 unit

Basic Specifications

  • Product Type
    Hoist
  • Standard lifting height(m)
    3
  • Operation Method
    Pulling thread operation type
  • Amount Of Content
    1 unit

Product Description

[Features]
· The motor is small, and the hoist is small and lightweight.
· Winding and releasing speed can easily be adjusted using the operation valve.
· Air motors do not burn out and can be used with high frequency.
· Air driven motor is less likely than electricity to catch fire.
· Fine movement can be controlled by how far the lever is pressed.
· Can be operated at micro-speeds, useful during positioning work.

Part Number
TCRH03CS SALE
TCRH04CS SALE
TCSH03CS SALE
TCSH04CS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Winding Speed
(m/min)
Trusco Code Air Consumption Amount
([[m³]]/min)
Connection Dia. Specifications Amount Of Content

฿ 104,802.00

฿ 95,191.66

AIR HOISTS 1 Piece(s) 19 Day(s) 0.25 9~18.6 752-0336 1 Rc3/8 Ultracreep, low and medium speed type 1 unit

฿ 115,649.00

฿ 105,043.99

AIR HOISTS 1 Piece(s) 35 Day(s) 0.49 10.02~19.02 752-0344 1.7 Rc1/2 Ultracreep, low and medium speed type 1 unit

฿ 128,608.00

฿ 116,827.51

AIR HOISTS 1 Piece(s) 19 Day(s) 0.25 34.02~63 752-0361 2.1 Rc1/2 Ultrahigh speed type 1 unit

฿ 147,393.00

฿ 116,823.69

AIR HOISTS 1 Piece(s) 19 Day(s) 0.49 16.98~33 752-0387 2.1 Rc1/2 Ultrahigh speed type 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1