(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TS-540DW |
TS-840DW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Steps | Hook Effective Width | JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,886.00 |
WORK STOOLS | 1 Piece(s) | 12 Day(s) | 1 | 50 | 4939356399567 | 762-1574 | 2.0 | 1 unit | ||
฿ 11,754.00 ฿ 10,812.50 |
WORK STOOLS | 1 Piece(s) | 12 Day(s) | 2 | 74 | 4939356399574 | 762-1582 | 2.8 | 1 unit |
Lightweight track stepper made of aluminum.
[Features]
·The wide steps make it easy to get on and off.
[Applications]
·Used to prevent people from jumping off the truck bed.
Part Number |
---|
TS-540DW |
TS-840DW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Steps | Hook Effective Width | JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,886.00 |
WORK STOOLS | 1 Piece(s) | 12 Day(s) | 1 | 50 | 4939356399567 | 762-1574 | 2.0 | 1 unit | ||
฿ 11,754.00 ฿ 10,812.50 |
WORK STOOLS | 1 Piece(s) | 12 Day(s) | 2 | 74 | 4939356399574 | 762-1582 | 2.8 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?