(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optional Protector for Connection Large Type Work Bench

Optional Protector for Connection Large Type Work Bench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DXL-PT192

  • Product Model
    Step Ladder For Work
  • Other
    Option
  • Compatible Model
    DXL-150、DXL-200
  • Trusco Code
    754-3433
  • Material
    Aluminum
  • Mass(kg)
    2.3
  • Amount Of Content
    1 unit
Part Number
DXL-PT192
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 13,229.00

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Model
    Step Ladder For Work
  • Other
    Option
  • Compatible Model
    DXL-150、DXL-200
  • Trusco Code
    754-3433
  • Material
    Aluminum
  • Mass(kg)
    2.3
  • Amount Of Content
    1 unit

Product Description

Optional protector for articulated large workbench.
[Features]
·A protector that prevents scratches on the joint type large workbench DXL type and the contact part with the track.
·Applicable models: DXL-150/200.
·Weight: 2.3 kg.
[Applications]
·Ideal for loading and unloading on trucks and lifting onto loading platforms.

Specifications of DXL-PT192

  • Product Model
    Step Ladder For Work
  • Other
    Option
  • Compatible Model
    DXL-150、DXL-200
  • Trusco Code
    754-3433
  • Material
    Aluminum
  • Mass(kg)
    2.3
  • Amount Of Content
    1 unit
Part Number
DXL-PT192
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 13,229.00

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1