(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DXL-150 |
DXL-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head Step Height (m) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 110,336.00 ฿ 100,140.95 |
WORK PLATFORMS | 1 Piece(s) | 35 Day(s) | 1.46 | 485-6805 | 50.7 | 1 unit | ||
฿ 151,769.00 ฿ 107,164.09 |
WORK PLATFORMS | 1 Piece(s) | 35 Day(s) | 1.97 | 485-6813 | 54.8 | 1 unit |
A workbench for trucks that makes cargo handling work safer and more efficient.
[Features]
·By linking two units together, a foothold of approximately 4.5 m can be secured.
·A single installation can handle a variety of tasks.
·The wide open space allows for safer cargo handling operations such as sheeting.
·Maximum operating weight: 150 kg.
·Made of aluminum alloy.
[Applications]
·Ideal for loading and unloading on trucks and lifting onto loading platforms.
Part Number |
---|
DXL-150 |
DXL-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head Step Height (m) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 110,336.00 ฿ 100,140.95 |
WORK PLATFORMS | 1 Piece(s) | 35 Day(s) | 1.46 | 485-6805 | 50.7 | 1 unit | ||
฿ 151,769.00 ฿ 107,164.09 |
WORK PLATFORMS | 1 Piece(s) | 35 Day(s) | 1.97 | 485-6813 | 54.8 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?