(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Light Pipe (with Pin-Less) (SL10)

Super Light Pipe (with Pin-Less) (SL10)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SL10
SL20
SL30
SL40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 875.00

CONSTRUCTION PIPES 4 Piece(s) 5 Day(s) 48.6×1000 4562448580064 761-6015 2.08 1 pc.

฿ 1,678.00

CONSTRUCTION PIPES 1 Piece(s) 10 Day(s) 48.6×2000 4562448580088 761-6031 4.16 1 pc.

฿ 3,205.00

CONSTRUCTION PIPES 1 Piece(s) 10 Day(s) 48.6×3000 4562448580101 761-6058 6.24 1 pc.

฿ 2,691.43

CONSTRUCTION PIPES 1 Piece(s) 35 Day(s) 48.6×4000 4562448580149 761-6074 8.32 1 pc.

Basic Specifications

  • Product Model
    Single Pipe
  • Material
    High Tension Steel
  • Specifications
    Zinc Plating + Non-Chrome Top Coat (Dual Layer Anti-Rust)
  • Amount Of Content
    1 pc.

Product Description

[Features]
·It is a NETIS registered technology of the Ministry of Land, Infrastructure, Transport and Tourism. (KK-02002-VE)
·High-strength steel is used to reduce weight, making it about 25% lighter than conventional products while maintaining the same strength.

Part Number
SL10
SL20
SL30
SL40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 875.00

CONSTRUCTION PIPES 4 Piece(s) 5 Day(s) 48.6×1000 4562448580064 761-6015 2.08 1 pc.

฿ 1,678.00

CONSTRUCTION PIPES 1 Piece(s) 10 Day(s) 48.6×2000 4562448580088 761-6031 4.16 1 pc.

฿ 3,205.00

CONSTRUCTION PIPES 1 Piece(s) 10 Day(s) 48.6×3000 4562448580101 761-6058 6.24 1 pc.

฿ 2,691.43

CONSTRUCTION PIPES 1 Piece(s) 35 Day(s) 48.6×4000 4562448580149 761-6074 8.32 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Realizes weight reduction by using high tensile steel, which is approx. 25% lighter with the same strength as existing items.

Specification

●SPQ(piece):1
●Zinc Plating + Non- Chromium Top Coat(double rust prevention)

Materials

●High Tensile Steel