(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VSSR240H |
VSSR270H |
VSSR300H |
VSSR330H |
VSSR360H |
VSSR400H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 18,052.78 ฿ 14,164.21 |
TEMPORARY EQUIPMENTS | 1 Piece(s) | 19 Day(s) | 2398~1408 | 4969182181371 | 769-7937 | 9.1 | 1 unit | ||
฿ 19,234.98 ฿ 15,062.91 |
TEMPORARY EQUIPMENTS | 1 Piece(s) | 19 Day(s) | 2698~1558 | 4969182181388 | 769-7945 | 9.8 | 1 unit | ||
฿ 20,266.01 ฿ 15,839.91 |
TEMPORARY EQUIPMENTS | 1 Piece(s) | 19 Day(s) | 2998~1708 | 4969182181395 | 769-7953 | 10.6 | 1 unit | ||
฿ 21,614.89 ฿ 16,879.07 |
TEMPORARY EQUIPMENTS | 1 Piece(s) | 19 Day(s) | 3298~1858 | 4969182181401 | 769-7961 | 11.4 | 1 unit | ||
฿ 22,645.92 ฿ 17,659.29 |
TEMPORARY EQUIPMENTS | 1 Piece(s) | 19 Day(s) | 3598~2008 | 4969182181418 | 769-7970 | 12.2 | 1 unit | ||
฿ 25,103.31 ฿ 19,475.15 |
TEMPORARY EQUIPMENTS | 1 Piece(s) | 19 Day(s) | 4018~2398 | 4969182181425 | 769-7988 | 14.3 | 1 unit |
A telescopic scaffolding board that can be adjusted to suit the work area.
[Features]
·It can be adjusted at a pitch of 30 mm according to the work space.
·Equipped with a scratch-resistant cushion cover.
·Easy-to-carry side frames reduce the burden of carrying.
·Non-slip rubber is attached to both sides, making work safer.
[Applications]
·Ideal for indoor and outdoor scaffolding.
Part Number |
---|
VSSR240H |
VSSR270H |
VSSR300H |
VSSR330H |
VSSR360H |
VSSR400H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 18,052.78 ฿ 14,164.21 |
TEMPORARY EQUIPMENTS | 1 Piece(s) | 19 Day(s) | 2398~1408 | 4969182181371 | 769-7937 | 9.1 | 1 unit | ||
฿ 19,234.98 ฿ 15,062.91 |
TEMPORARY EQUIPMENTS | 1 Piece(s) | 19 Day(s) | 2698~1558 | 4969182181388 | 769-7945 | 9.8 | 1 unit | ||
฿ 20,266.01 ฿ 15,839.91 |
TEMPORARY EQUIPMENTS | 1 Piece(s) | 19 Day(s) | 2998~1708 | 4969182181395 | 769-7953 | 10.6 | 1 unit | ||
฿ 21,614.89 ฿ 16,879.07 |
TEMPORARY EQUIPMENTS | 1 Piece(s) | 19 Day(s) | 3298~1858 | 4969182181401 | 769-7961 | 11.4 | 1 unit | ||
฿ 22,645.92 ฿ 17,659.29 |
TEMPORARY EQUIPMENTS | 1 Piece(s) | 19 Day(s) | 3598~2008 | 4969182181418 | 769-7970 | 12.2 | 1 unit | ||
฿ 25,103.31 ฿ 19,475.15 |
TEMPORARY EQUIPMENTS | 1 Piece(s) | 19 Day(s) | 4018~2398 | 4969182181425 | 769-7988 | 14.3 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?