(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
IWP25S |
IWP30S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Floor Height (m) |
Mounting Dimension (mm) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,099,731.00 ฿ 1,035,066.82 |
SCAFFOLDS | 1 Piece(s) | 40 Day(s) | 7.4 | 810×1520 | 475-0551 | 565 | 1 unit | ||
฿ 1,216,915.00 ฿ 1,145,360.40 |
SCAFFOLDS | 1 Piece(s) | 40 Day(s) | 9 | 1020×1520 | 475-0560 | 649 | 1 unit |
[Features]
· Excellent maneuverability and durability.
· Procedures such as preparation and operation, etc. are simple.
· An electro-hydraulic type for the safe lifting of 1 worker.
[Applications]
· Optimal for indoor work at height
Part Number |
---|
IWP25S |
IWP30S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Floor Height (m) |
Mounting Dimension (mm) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,099,731.00 ฿ 1,035,066.82 |
SCAFFOLDS | 1 Piece(s) | 40 Day(s) | 7.4 | 810×1520 | 475-0551 | 565 | 1 unit | ||
฿ 1,216,915.00 ฿ 1,145,360.40 |
SCAFFOLDS | 1 Piece(s) | 40 Day(s) | 9 | 1020×1520 | 475-0560 | 649 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?