(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GEM STEP (GEMS-CG)

GEM STEP (GEMS-CG)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GEMS-CG
GEMS-LG
GEMS-LU
GEMS-OR
GEMS-OV
GEMS-PK
GEMS-PL
GEMS-YL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length During Storage
(m)
JAN Code Trusco Code Amount Of Content

฿ 5,438.00

WORK PLATFORMS 1 Piece(s) 12 Day(s) Clear Glass 4989247540059 760-9396 1 unit

฿ 5,438.00

WORK PLATFORMS 1 Piece(s) 12 Day(s) Light Green 4989247540073 760-9400 1 unit

฿ 5,438.00

WORK PLATFORMS 1 Piece(s) 19 Day(s) Light blue 4989247540011 760-9418 1 unit

฿ 5,438.00

WORK PLATFORMS 1 Piece(s) 19 Day(s) Orange 4989247540042 760-9426 1 unit

฿ 5,438.00

WORK PLATFORMS 1 Piece(s) 19 Day(s) Olive 4989247540080 760-9434 1 unit

฿ 5,438.00

WORK PLATFORMS 1 Piece(s) 19 Day(s) Pink 4989247540028 760-9442 1 unit

฿ 5,438.00

WORK PLATFORMS 1 Piece(s) 19 Day(s) Purple 4989247540035 760-9451 1 unit

฿ 5,438.00

WORK PLATFORMS 1 Piece(s) 19 Day(s) Yellow 4989247540066 760-9469 1 unit

Basic Specifications

  • Head Step Height(m)
    0.3
  • Maximum Operating Mass(Kg)
    120
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    1
  • Number Of Steps
    0.33
  • Step Width(mm)
    265.2×157
  • Material
    Polycarbonate
  • Mass(kg)
    1.4
  • Amount Of Content
    1 unit

Product Description

A colorful step stool that you can choose to match your interior.
[Features]
·You can choose it according to your interior, so it will be functionally beautiful and will help you work at home, in stores, and in the office.
·It's a convenient size to carry around, and makes a great gift for Mother's Day, housewarming, and more.
·The material is polycarbonate resin, which has excellent impact resistance and is lightweight.
[Applications]
·For working at heights in homes, offices, etc.
·It is colorful and can be selected according to the interior.

Part Number
GEMS-CG
GEMS-LG
GEMS-LU
GEMS-OR
GEMS-OV
GEMS-PK
GEMS-PL
GEMS-YL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length During Storage
(m)
JAN Code Trusco Code Amount Of Content

฿ 5,438.00

WORK PLATFORMS 1 Piece(s) 12 Day(s) Clear Glass 4989247540059 760-9396 1 unit

฿ 5,438.00

WORK PLATFORMS 1 Piece(s) 12 Day(s) Light Green 4989247540073 760-9400 1 unit

฿ 5,438.00

WORK PLATFORMS 1 Piece(s) 19 Day(s) Light blue 4989247540011 760-9418 1 unit

฿ 5,438.00

WORK PLATFORMS 1 Piece(s) 19 Day(s) Orange 4989247540042 760-9426 1 unit

฿ 5,438.00

WORK PLATFORMS 1 Piece(s) 19 Day(s) Olive 4989247540080 760-9434 1 unit

฿ 5,438.00

WORK PLATFORMS 1 Piece(s) 19 Day(s) Pink 4989247540028 760-9442 1 unit

฿ 5,438.00

WORK PLATFORMS 1 Piece(s) 19 Day(s) Purple 4989247540035 760-9451 1 unit

฿ 5,438.00

WORK PLATFORMS 1 Piece(s) 19 Day(s) Yellow 4989247540066 760-9469 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1