(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-Step Stool (Plastic)

2-Step Stool (Plastic)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of NF-560-GY

  • Top Panel Height(m)
    0.565
  • Maximum Operating Mass(Kg)
    100
  • Product Type
    Work stool
  • Color
    Light Gray
  • Number of Steps
    2
  • Top Panel Dimensions(mm)
    300×160
  • Ladder step surface(mm)
    150
  • JAN Code
    4905009042449
  • Trusco Code
    336-6804
  • Material
    Polypropylene (PP)
  • Mass(kg)
    2.19
  • Specifications
    Finished product
  • Amount Of Content
    1 unit
Part Number
NF-560-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,256.33

WORK PLATFORMS 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Top Panel Height(m)
    0.565
  • Maximum Operating Mass(Kg)
    100
  • Product Type
    Work stool
  • Color
    Light Gray
  • Number of Steps
    2
  • Top Panel Dimensions(mm)
    300×160
  • Ladder step surface(mm)
    150
  • JAN Code
    4905009042449
  • Trusco Code
    336-6804
  • Material
    Polypropylene (PP)
  • Mass(kg)
    2.19
  • Specifications
    Finished product
  • Amount Of Content
    1 unit

Product Description

A plastic stepping stool for both outdoor and indoor use.
[Features]
・ Because it is a plastic material, it is lightweight and easy to carry
・ Anti-slip processing is applied to the 2 parts as step where you rest your feet
・ There are 4 rubber foot
・ Multiple units can be stacked and stored when not in use, saving space
[Applications]
・ For simple work in offices and warehouses

Specifications of NF-560-GY

  • Top Panel Height(m)
    0.565
  • Maximum Operating Mass(Kg)
    100
  • Product Type
    Work stool
  • Color
    Light Gray
  • Number of Steps
    2
  • Top Panel Dimensions(mm)
    300×160
  • Ladder step surface(mm)
    150
  • JAN Code
    4905009042449
  • Trusco Code
    336-6804
  • Material
    Polypropylene (PP)
  • Mass(kg)
    2.19
  • Specifications
    Finished product
  • Amount Of Content
    1 unit
Part Number
NF-560-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,256.33

WORK PLATFORMS 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a plastic footstool that can be used indoors and outdoors.
●Two places where you put your feet as a footstool pair are subjected to anti-slip processing.
●Four rubber feet piece are attached.
●When not in use, multiple units can be stacked piece a

Usage

●For simple work at places such as office and warehouse.

Specification

●Max Working Weight(kg):100
●Top Board Height (m):0.565
●Top Board Dimension (mm):300 x 160
●Number of Steps:2
●SPQ(piece):4
●Finished Goods
●Rung Surface Width: 150mm

Materials

●Polypropylene(PP)