(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slim Stepladder

Slim Stepladder

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,663.20 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CCS40
CCS60
CCS80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Number Of Steps Dimensions when stored
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 3,890.59

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.36 2 0.47×0.08×0.61 4969182243260 772-7470 2.1 1 unit

฿ 3,663.20

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.56 3 0.51×0.08×0.83 4969182243277 772-7488 2.7 1 unit

฿ 4,382.86

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.76 4 0.54×0.08×1.05 4969182243284 772-7496 3.2 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    100
  • Product Model
    Step Ladder For Work
  • Head Step Dimensions(mm)
    280×200
  • Step Width(mm)
    70
  • Material
    Aluminum
  • Specifications
    Finished product
  • Amount Of Content
    1 unit

Product Description

[Features]
· The ascending angle (65°) and step intervals (200 mm) make ascending and descending easy.
· A compact thickness of 73 mm when folded for storage.

Part Number
CCS40
CCS60
CCS80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Number Of Steps Dimensions when stored
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 3,890.59

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.36 2 0.47×0.08×0.61 4969182243260 772-7470 2.1 1 unit

฿ 3,663.20

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.56 3 0.51×0.08×0.83 4969182243277 772-7488 2.7 1 unit

฿ 4,382.86

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.76 4 0.54×0.08×1.05 4969182243284 772-7496 3.2 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1