(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SS52BB |
SS80BB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head Step Height (m) |
Number Of Steps | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,674.29 |
ALUMINUM RAMPS | 1 Piece(s) | 40 Day(s) | 0.52 | 2 | 480-7553 | 4 | 1 unit | ||
฿ 9,674.36 |
ALUMINUM RAMPS | 1 Piece(s) | 40 Day(s) | 0.8 | 3 | 480-7561 | 5.2 | 1 unit |
[Features]
· Can be compactly stored to a thickness of 44 mm.
[Applications]
· Optimal for indoor ascending and descending work
Part Number |
---|
SS52BB |
SS80BB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head Step Height (m) |
Number Of Steps | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,674.29 |
ALUMINUM RAMPS | 1 Piece(s) | 40 Day(s) | 0.52 | 2 | 480-7553 | 4 | 1 unit | ||
฿ 9,674.36 |
ALUMINUM RAMPS | 1 Piece(s) | 40 Day(s) | 0.8 | 3 | 480-7561 | 5.2 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?