(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rack Stool

Rack Stool

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,886.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FL-20R
FL-30R
FL-1257 SALE
FL-1800 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Top Panel Dimensions
(mm)
JAN Code Trusco Code Mass
(kg)
Specifications Amount Of Content

฿ 7,886.00

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.2 300×300 4939356399598 762-1515 1.28 Handle height can be adjusted. For indoor use. 1 unit

฿ 8,327.00

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.3 300×300 4939356399604 762-1523 1.33 Handle height can be adjusted. For indoor use. 1 unit

฿ 29,972.00

฿ 27,574.24

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.25・0.30・0.35 1257×260 4939356399529 762-1493 7.7 With φ150 Self-Sealing Tire 1 unit

฿ 32,519.00

฿ 29,917.48

WORK PLATFORMS 1 Piece(s) 19 Day(s) 0.25・0.30・0.35 1800×260 4939356399499 762-1507 9.2 With φ150 Self-Sealing Tire 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    100
  • Product Type
    Work stool
  • Details Type
    Assembly type
  • Number of Steps
    1
  • Material
    Aluminum Alloy
  • Amount Of Content
    1 unit

Product Description

[Features]
· The long top board enables movement to the left and right, drastically reducing the stepping required for work.
· Comes with a handle and wheels for easy movement of the main body.
· Height is adjustable in 3 stages.

Part Number
FL-20R
FL-30R
FL-1257 SALE
FL-1800 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Top Panel Dimensions
(mm)
JAN Code Trusco Code Mass
(kg)
Specifications Amount Of Content

฿ 7,886.00

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.2 300×300 4939356399598 762-1515 1.28 Handle height can be adjusted. For indoor use. 1 unit

฿ 8,327.00

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.3 300×300 4939356399604 762-1523 1.33 Handle height can be adjusted. For indoor use. 1 unit

฿ 29,972.00

฿ 27,574.24

WORK PLATFORMS 1 Piece(s) 12 Day(s) 0.25・0.30・0.35 1257×260 4939356399529 762-1493 7.7 With φ150 Self-Sealing Tire 1 unit

฿ 32,519.00

฿ 29,917.48

WORK PLATFORMS 1 Piece(s) 19 Day(s) 0.25・0.30・0.35 1800×260 4939356399499 762-1507 9.2 With φ150 Self-Sealing Tire 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1