(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Platform (Heavy Duty Type with Hand Rails and Casters) with Hand Rails on Both Sides and Casters

Work Platform (Heavy Duty Type with Hand Rails and Casters) with Hand Rails on Both Sides and Casters

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 61,101.22 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSF-4612TE4 SALE
TSF-4612TE4HCA SALE
TSF-4612TE411H SALE
TSF-4612TE411HHCA SALE
TSF-51015TE9 SALE
TSF-51015TE9HC2 SALE
TSF-51015TE911H SALE
TSF-51015TE911HHC2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Details Type Top Panel Dimensions
(mm)
Number of Steps Installation Dimensions: Opening x Depth
(mm)
Trusco Code Mass Amount Of Content

฿ 61,101.22

฿ 53,176.39

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.2 4 steps and ladder railing on both sides 600×400 4 620×1035 770-8971 21.5kg 1 unit

฿ 63,708.73

฿ 52,024.55

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.2 4 steps, ladder railing on both sides, casters on rear and sides 600×400 4 620×1035 770-9005 22.1kg 1 unit

฿ 63,137.46

฿ 51,532.79

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.2 4-Step stepladder + stair handrail on both sides, height 1100 600×400 4 620×1035 770-8980 21.9kg 1 unit

฿ 65,744.98

฿ 53,700.50

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.2 4 steps, ladder railing on both sides with height of 1,100, casters on rear and sides 600×400 4 620×1035 770-8998 22.5kg 1 unit

฿ 79,758.57

฿ 64,125.89

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5 steps and ladder railing on both sides 1000×400 5 1020×1238 770-9137 35.3kg 1 unit

฿ 84,800.59

฿ 68,391.68

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5 steps, ladder railing on both sides, casters on rear 1000×400 5 1020×1238 770-9161 35.9kg 1 unit

฿ 81,794.82

฿ 65,803.93

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5-Step stepladder + stair handrail on both sides, height 1100 1000×400 5 1020×1238 770-9145 35.7kg 1 unit

฿ 86,836.84

฿ 70,077.33

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5 steps, ladder railing on both sides with height of 1,100, casters on rear 1000×400 5 1020×1238 770-9153 36.3kg 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    150
  • Product Type
    Work stool
  • Material
    Aluminum
  • Specifications
    Assembly type, Alumite Finish.
  • Amount Of Content
    1 unit

Product Description

[Features]
· There is also a brace on the bottom for excellent stability.
· It is entirely anodized.
· An aluminum stepladder that uses screw rivets for anti-slip caps that can be exchanged using a Phillips screwdriver.
[Applications]
· For work inside factories and warehouses.

Part Number
TSF-4612TE4 SALE
TSF-4612TE4HCA SALE
TSF-4612TE411H SALE
TSF-4612TE411HHCA SALE
TSF-51015TE9 SALE
TSF-51015TE9HC2 SALE
TSF-51015TE911H SALE
TSF-51015TE911HHC2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Details Type Top Panel Dimensions
(mm)
Number of Steps Installation Dimensions: Opening x Depth
(mm)
Trusco Code Mass Amount Of Content

฿ 61,101.22

฿ 53,176.39

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.2 4 steps and ladder railing on both sides 600×400 4 620×1035 770-8971 21.5kg 1 unit

฿ 63,708.73

฿ 52,024.55

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.2 4 steps, ladder railing on both sides, casters on rear and sides 600×400 4 620×1035 770-9005 22.1kg 1 unit

฿ 63,137.46

฿ 51,532.79

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.2 4-Step stepladder + stair handrail on both sides, height 1100 600×400 4 620×1035 770-8980 21.9kg 1 unit

฿ 65,744.98

฿ 53,700.50

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.2 4 steps, ladder railing on both sides with height of 1,100, casters on rear and sides 600×400 4 620×1035 770-8998 22.5kg 1 unit

฿ 79,758.57

฿ 64,125.89

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5 steps and ladder railing on both sides 1000×400 5 1020×1238 770-9137 35.3kg 1 unit

฿ 84,800.59

฿ 68,391.68

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5 steps, ladder railing on both sides, casters on rear 1000×400 5 1020×1238 770-9161 35.9kg 1 unit

฿ 81,794.82

฿ 65,803.93

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5-Step stepladder + stair handrail on both sides, height 1100 1000×400 5 1020×1238 770-9145 35.7kg 1 unit

฿ 86,836.84

฿ 70,077.33

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5 steps, ladder railing on both sides with height of 1,100, casters on rear 1000×400 5 1020×1238 770-9153 36.3kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1