(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arm Band

Arm Band

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 842.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AX-820GR
AX-830RD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Light Source Amount Of Content

฿ 842.00

LED LIGHT LED HEAD LIGHTS LAN 1 Piece(s) 1 Day(s) Green 4950654035551 495-3835 Green LED x 2 1 pc.

฿ 842.00

LED FLASHLIGHTS 1 Piece(s) 1 Day(s) Red 4950654035568 495-3843 Red LED x 2 1 pc.

Basic Specifications

  • Product Type
    Arm band
  • With/without reflectiveness
    Available
  • Depth(mm)
    182
  • Width(mm)
    35
  • Mass(g)
    35
  • Power Supply
    Lithium Battery (CR2032 x 2) Included
  • Maximum Lighting Time
    70 hour
  • Notes
    Light bulb cannot be replaced. Never look straight into the LED.
  • Features
    Safety band attaches to arms or ankles. Choose between two types of reflective patterns: static or flashing.
  • Amount Of Content
    1 pc.
Part Number
AX-820GR
AX-830RD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Light Source Amount Of Content

฿ 842.00

LED LIGHT LED HEAD LIGHTS LAN 1 Piece(s) 1 Day(s) Green 4950654035551 495-3835 Green LED x 2 1 pc.

฿ 842.00

LED FLASHLIGHTS 1 Piece(s) 1 Day(s) Red 4950654035568 495-3843 Red LED x 2 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a safety band to wear on your arms and ankles.
●2 types of irradiation patterns can be selected: lighting and blinking.

Specification

●Total Luminous Flux(lm):-
●W x D(mm):35 x 182
●SPQ(piece):10
●Power Supply: Lithium Battery(CR2032 x 2) Accessory
●Max Lighting Time: 70 Hours