(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Light, LED Light, LED Lenser T7M

Portable Light, LED Light, LED Lenser T7M

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 9807-M

  • Product Model
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Other
  • Maximum Illumination Time (h)
    35
  • Power
    AAA Batteries
  • Total Flux(lm)
    400
  • Power Details
    AAA Alkaline Battery (4 pcs) Included
  • Major Diameter(mm)
    37
  • Total Length(mm)
    131
  • JAN Code
    4029113980739
  • Trusco Code
    776-3573
  • Quantity
    1 pc.
Part Number
9807-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 3,973.00

ELECTRIC LIGHTS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Model
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Other
  • Maximum Illumination Time (h)
    35
  • Power
    AAA Batteries
  • Total Flux(lm)
    400
  • Power Details
    AAA Alkaline Battery (4 pcs) Included
  • Major Diameter(mm)
    37
  • Total Length(mm)
    131
  • JAN Code
    4029113980739
  • Trusco Code
    776-3573
  • Quantity
    1 pc.

Product Description

[Features]
· Equipped with an advanced focus function that enables switching between wide and spot illumination.
· It can be changed to various lighting patterns.
· A glass crusher is provided on the tail section.
· Maximum beam distance is approx. 280 m.

Specifications of 9807-M

  • Product Model
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Other
  • Maximum Illumination Time (h)
    35
  • Power
    AAA Batteries
  • Total Flux(lm)
    400
  • Power Details
    AAA Alkaline Battery (4 pcs) Included
  • Major Diameter(mm)
    37
  • Total Length(mm)
    131
  • JAN Code
    4029113980739
  • Trusco Code
    776-3573
  • Quantity
    1 pc.
Part Number
9807-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 3,973.00

ELECTRIC LIGHTS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1