- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Rechargeable LED Stand Light
Specifications of ML805
-
- Product types
- LED
-
- Brightness(lm)
- 450 ~ 750
-
- Power Supply
- AC
-
- Special Purpose
- Other
-
- Total Length(mm)
- 328
-
- Brightness Details
- High:750/Low:450
-
- Power supply details
- DC14.4、DC18、AC100
-
- JAN Code
- 0088381677820
-
- Trusco Code
- 494-0440
-
- Compatible Battery
- BL1450、BL1440、BL1430、BL1415、BL1850、BL1840、BL1830、BL1815
-
- Specifications
- High, Low 2-Stage Switch
-
- Continuous Use Time
- 3.5/5.5(BL1430/BL1440)、5.5/9.0(BL1830/BL1840)
-
- Protection Grade
- IP64 (When using battery) IP63 (When using power cord)
-
- Mass(kg)
- 2.0 (Excluding battery)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 9,270.00
|
PORTABLE LIGHTS FOR WORKING
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- Product types
- LED
-
- Brightness(lm)
- 750 / 450
-
- Power Supply
- AC
-
- Special Purpose
- Other
-
- Total Length(mm)
- 328
-
- Brightness Details
- High:750/Low:450
-
- Power supply details
- DC14.4、DC18、AC100
-
- JAN Code
- 0088381677820
-
- Trusco Code
- 494-0440
-
- Compatible Battery
- BL1450、BL1440、BL1430、BL1415、BL1850、BL1840、BL1830、BL1815
-
- Specifications
- High, Low 2-Stage Switch
-
- Continuous Use Time
- 3.5/5.5(BL1430/BL1440)、5.5/9.0(BL1830/BL1840)
-
- Protection Grade
- IP64 (When using battery) IP63 (When using power cord)
-
- Mass(kg)
- 2.0 (Excluding battery)
Product Description
[Features]
· Either a battery or 100 VAC power supply can be used.
· 360° longitudinal rotation.
· When the battery level gets low, 20 lights is switched to 1 in order to notify in advance that the battery is running out.
Specifications of ML805
-
- Product types
- LED
-
- Brightness(lm)
- 450 ~ 750
-
- Power Supply
- AC
-
- Special Purpose
- Other
-
- Total Length(mm)
- 328
-
- Brightness Details
- High:750/Low:450
-
- Power supply details
- DC14.4、DC18、AC100
-
- JAN Code
- 0088381677820
-
- Trusco Code
- 494-0440
-
- Compatible Battery
- BL1450、BL1440、BL1430、BL1415、BL1850、BL1840、BL1830、BL1815
-
- Specifications
- High, Low 2-Stage Switch
-
- Continuous Use Time
- 3.5/5.5(BL1430/BL1440)、5.5/9.0(BL1830/BL1840)
-
- Protection Grade
- IP64 (When using battery) IP63 (When using power cord)
-
- Mass(kg)
- 2.0 (Excluding battery)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 9,270.00
|
PORTABLE LIGHTS FOR WORKING
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?