(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
THRL-72 |
THRL-72J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Resin Clip (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,379.00 |
HAND LAMPS | 1 Piece(s) | 20 Day(s) | - | - | 4989999432701 | 497-2309 | 564 | 1 pc. | ||
฿ 1,538.00 |
HAND LAMPS | 1 Piece(s) | 20 Day(s) | With clip | Entrance Width 25-45 | 4989999432718 | 497-2317 | 774 | 1 pc. |
[Features]
· LED type with low heat generation that attracts fewer bugs.
· A strong polycarbonate guard is included to protect from heat and impact.
· Rubber cap tire cable is adopted.
Part Number |
---|
THRL-72 |
THRL-72J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Resin Clip (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,379.00 |
HAND LAMPS | 1 Piece(s) | 20 Day(s) | - | - | 4989999432701 | 497-2309 | 564 | 1 pc. | ||
฿ 1,538.00 |
HAND LAMPS | 1 Piece(s) | 20 Day(s) | With clip | Entrance Width 25-45 | 4989999432718 | 497-2317 | 774 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?