(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Reel 2-core 10 m black

Hand Reel 2-core 10 m black

You can add up to 6 items to the comparison list.

Loading...

Specifications of HR-104-B-O

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Features
    Manual winding
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Color
    Black
  • JAN Code
    4937305011713
  • Trusco Code
    164-5099
  • Mass(kg)
    1.9
  • Outlet Specification Rating
    2P・15A・125V
  • Outlet Specification Shape
    2-Core
  • Electrical wire type
    SVCT
  • Limit Current
    15A
  • Specifications
    With Power Supply Lamp
Part Number
HR-104-B-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,883.00

ADAPTERS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Features
    Manual winding
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Color
    Black
  • JAN Code
    4937305011713
  • Trusco Code
    164-5099
  • Mass(kg)
    1.9
  • Outlet Specification Rating
    2P・15A・125V
  • Outlet Specification Shape
    2-Core
  • Electrical wire type
    SVCT
  • Limit Current
    15A
  • Specifications
    With Power Supply Lamp

Product Description

[Features]
·It is a handy reel that you can easily take up and store.
·It's more compact than a drum and more convenient than an extension cord.
·It's easy to carry around, just like an extension cord.
·The wire type is Softon VCT.

Specifications of HR-104-B-O

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Features
    Manual winding
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Color
    Black
  • JAN Code
    4937305011713
  • Trusco Code
    164-5099
  • Mass(kg)
    1.9
  • Outlet Specification Rating
    2P・15A・125V
  • Outlet Specification Shape
    2-Core
  • Electrical wire type
    SVCT
  • Limit Current
    15A
  • Specifications
    With Power Supply Lamp
Part Number
HR-104-B-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,883.00

ADAPTERS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1