(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Big-Fat Extension Cord (3 Port Tap Type)

Big-Fat Extension Cord (3 Port Tap Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 3,163.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DM-10
DM-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
JAN Code Trusco Code Mass
(kg)

฿ 3,163.00

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 4954447804003 407-2537 1.6

฿ 5,556.00

EXTENSION CORDS 1 Piece(s) 12 Day(s) 20 4954447804010 407-2545 3

Basic Specifications

  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Color
    Yellow
  • Outlet Specification Rating
    2P・15A・125V
  • Outlet Specification Shape
    2-Core
  • Electrical wire type
    VCT

Product Description

[Features]
· The cable size is 2.0 mm², which restricts the voltage drop phenomenon.
· The multi section has a heat-resistant double structure.
· The product uses a plug with a tracking resistant center plate for greater safety.

Part Number
DM-10
DM-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
JAN Code Trusco Code Mass
(kg)

฿ 3,163.00

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 4954447804003 407-2537 1.6

฿ 5,556.00

EXTENSION CORDS 1 Piece(s) 12 Day(s) 20 4954447804010 407-2545 3

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1