(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super-soft Extension Cord (three-hole) (TR-110-O)

Super-soft Extension Cord (three-hole) (TR-110-O)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TR-110-O
TR-210-Y
TR-310-GN
TR-410-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 1,325.65

EXTENSION CORDS 1 Piece(s) 12 Day(s) Orange 4562169761568 755-4290

฿ 1,325.65

EXTENSION CORDS 1 Piece(s) 12 Day(s) Yellow 4562169761575 755-4303

฿ 1,325.65

EXTENSION CORDS 1 Piece(s) 12 Day(s) Green 4562169761582 755-4311

฿ 1,325.65

EXTENSION CORDS 1 Piece(s) 12 Day(s) Blue 4562169761599 755-4320

Basic Specifications

  • Electrical wire length(m)
    10
  • Product Type
    Extension cord
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    1.25
  • Number of electrical wire cores(C)
    2
  • Mass(kg)
    1.27
  • Electrical wire type
    Soft VCT
  • Outlet Specification Rating
    15A
  • Outlet Specification Shape
    2-Core
Part Number
TR-110-O
TR-210-Y
TR-310-GN
TR-410-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 1,325.65

EXTENSION CORDS 1 Piece(s) 12 Day(s) Orange 4562169761568 755-4290

฿ 1,325.65

EXTENSION CORDS 1 Piece(s) 12 Day(s) Yellow 4562169761575 755-4303

฿ 1,325.65

EXTENSION CORDS 1 Piece(s) 12 Day(s) Green 4562169761582 755-4311

฿ 1,325.65

EXTENSION CORDS 1 Piece(s) 12 Day(s) Blue 4562169761599 755-4320

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Very soft and excellent in cold resistance.
●The outlet section has a double structure durable design.
●Use available to 1,500W in total.

Specification

●Wire Specification Length(m):10
●Wire Specification Thickness(mm2):1.25
●Wire Specification Number of Cores(C):2
●SPQ(piece):20
●Wire Type: Soft VCT