(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mukade Drum Cord (Multi-Branch Power Cord Reel)

Mukade Drum Cord (Multi-Branch Power Cord Reel)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 25,327.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MDWP-30M-10 SALE
MDWP-30M-15 SALE
MDWP-50M-10 SALE
MDWP-50M-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Number of outlets in specification JAN Code Trusco Code Mass
(kg)

฿ 25,327.00

฿ 23,300.84

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 10 4589975557192 762-1264 9

฿ 27,879.00

฿ 25,648.68

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 15 4589975557208 762-1272 9

฿ 30,227.00

฿ 27,808.84

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 50 10 4589975557215 762-1281 12

฿ 33,332.00

฿ 30,665.44

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 50 16 4589975557222 762-1299 13

Basic Specifications

  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Manual winding
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification Rating
    Base Line: 125 V 15 A 2PE, Branch Line: 125 V 15 A 2P
  • Outlet Specification Shape
    Drum: three cores. Branch: two cores
  • Number of outlets in specification
    3・2
  • Rated Current(A)
    15
  • Power Supply(V)
    100
  • Temperature sensor
    Available
  • Electric lamp
    Available
  • Grounding Terminal
    Available
  • Bus
    SVCT 2.0 mm² x 3 cores
  • Power Source Relay
    VCT1.25 mm² x 2 cores
  • 2P / 3P Dual Plug
    Exchange plug
  • Branched Flat Connector
    125V-15A
  • Plug shape
    2PE exchange plug

Product Description

[Features]
·Electric drum + branch cable, so power can be taken anywhere on the wire.
·Retractable branch cord
·Ideal for powering light cones for road construction.

Part Number
MDWP-30M-10 SALE
MDWP-30M-15 SALE
MDWP-50M-10 SALE
MDWP-50M-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Number of outlets in specification JAN Code Trusco Code Mass
(kg)

฿ 25,327.00

฿ 23,300.84

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 10 4589975557192 762-1264 9

฿ 27,879.00

฿ 25,648.68

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 15 4589975557208 762-1272 9

฿ 30,227.00

฿ 27,808.84

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 50 10 4589975557215 762-1281 12

฿ 33,332.00

฿ 30,665.44

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 50 16 4589975557222 762-1299 13

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because it is an electric work drum + branch cable, you can take power anywhere on the retractable extension wire. 
●Winding Type Bifurcation Code
●Ideal for light cone for road construction power supply.

Specification

●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):3
●Outlet Specification Rated:Bus: 125V15A2PE, Branch: 125V15A2P
●Outlet Specification Shape:Drums:d , Bifurcation:s
●Temperature Sensor:○
●Conducting
●AC100V 
●Bus: VCT2.0mm2 x 3 Cores 
●Power Supply Bifurcation Branch Line: SVCT1.25mm2 x 2 Cores
●Bifurcation Flat Type Connector: 125V15A2P