(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Line Drum (Rain Resistant with Breaker) (NPWL-EB33-G)

LED Line Drum (Rain Resistant with Breaker) (NPWL-EB33-G)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NPWL-EB33-B SALE
NPWL-EB33-G SALE
NPWL-EB33-R SALE
NPWL-EK33-B SALE
NPWL-EK33-G SALE
NPWL-EK33-R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Luminescence Color JAN Code Trusco Code Earth Leakage Breaker Current Leakage Circuit Breaker Excess Load Current

฿ 15,744.00

฿ 14,484.48

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) Blue 4937305046685 486-6151 For leakage protection only 15 mA Sensitivity

฿ 15,744.00

฿ 14,484.48

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) Green 4937305046692 486-6169 For leakage protection only 15 mA Sensitivity

฿ 15,744.00

฿ 14,484.48

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) Red 4937305046708 486-6185 For leakage protection only 15 mA Sensitivity

฿ 16,786.00

฿ 15,443.12

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) Blue 4937305046722 486-6193 Use for protection from overload and electrical leakage 15 A / 15 mA Sensitivity

฿ 16,786.00

฿ 15,443.12

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) Green 4937305046739 486-6207 Use for protection from overload and electrical leakage 15 A / 15 mA Sensitivity

฿ 16,786.00

฿ 15,443.12

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) Red 4937305046760 486-6223 Use for protection from overload and electrical leakage 15 A / 15 mA Sensitivity

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Size (Vertical×Horizontal×Height)(mm)
    W260×D220×H341
  • Mass(kg)
    7.7
  • Rated Current(A)
    5
  • Outlet Specification Rating
    2P/15 A/125 V Grounded
  • Outlet Specification Shape
    3-core
  • Electrical wire type
    VCT
  • Electrical wiring Specifications
    VCT 2.0 mm² x 3 cores
  • Allowable Current of Wire(A)
    22
  • Input Plug
    Exchange plug
  • Temperature sensor
    Available
  • Electric lamp
    Available
  • 2P / 3P Dual Plug
    Available
  • Specifications
    Rain-Proof Outlet Cap, with Drum Stopper, Outdoor Type

Product Description

Denko drum with LEDs on the side plate.
[Features]
·Illuminated drum for peace of mind at night and in the dark.
·It lights up with the power supply connected to the drum, and can be used as both a working power supply and lighting.

Part Number
NPWL-EB33-B SALE
NPWL-EB33-G SALE
NPWL-EB33-R SALE
NPWL-EK33-B SALE
NPWL-EK33-G SALE
NPWL-EK33-R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Luminescence Color JAN Code Trusco Code Earth Leakage Breaker Current Leakage Circuit Breaker Excess Load Current

฿ 15,744.00

฿ 14,484.48

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) Blue 4937305046685 486-6151 For leakage protection only 15 mA Sensitivity

฿ 15,744.00

฿ 14,484.48

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) Green 4937305046692 486-6169 For leakage protection only 15 mA Sensitivity

฿ 15,744.00

฿ 14,484.48

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) Red 4937305046708 486-6185 For leakage protection only 15 mA Sensitivity

฿ 16,786.00

฿ 15,443.12

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) Blue 4937305046722 486-6193 Use for protection from overload and electrical leakage 15 A / 15 mA Sensitivity

฿ 16,786.00

฿ 15,443.12

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) Green 4937305046739 486-6207 Use for protection from overload and electrical leakage 15 A / 15 mA Sensitivity

฿ 16,786.00

฿ 15,443.12

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) Red 4937305046760 486-6223 Use for protection from overload and electrical leakage 15 A / 15 mA Sensitivity

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1