(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Light Reel (Rain Resistant) (SDW-EK22-10W)

LED Light Reel (Rain Resistant) (SDW-EK22-10W)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SDW-E22-10W SALE
SDW-EB22-10W SALE
SDW-EK22-10W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Overload protection Current Leakage Protection

฿ 20,205.00

฿ 18,588.60

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 4937305048375 486-6231 - -

฿ 23,115.00

฿ 21,265.80

CORD REELS(1PHASE 100V) 1 Piece(s) 19 Day(s) 4937305049457 486-6240 - 15mA

฿ 24,143.00

฿ 22,211.56

CORD REELS(1PHASE 100V) 1 Piece(s) 19 Day(s) 4937305049464 486-6258 15A 15mA

Basic Specifications

  • Electrical wire length(m)
    20
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(kg)
    6.6
  • Rated Current(A)
    5
  • Outlet Specification Rating
    2P/15 A/125 V Grounded
  • Outlet Specification Shape
    3-core
  • Electrical wire type
    VCT
  • LED
    10W
  • Total Luminous Flux(Lm)
    1000
  • 1 m Illumination(Lx)
    410
  • Electric lamp
    Available
  • 2P / 3P Dual Plug
    Available
  • Specifications
    Rainproof type outlet cap

Product Description

[Features]
· An extension cord reel with LED light for outdoor use.
· Great for when work lasts longer than expected and you find yourself in the dark without a light.
· Uses the power supply connected to the reel, fulfilling the roles of both work power supply and lighting.
[Applications]
· Simple, temporary lighting.
· Various outdoor work.
· A power cord for outdoor work.

Part Number
SDW-E22-10W SALE
SDW-EB22-10W SALE
SDW-EK22-10W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Overload protection Current Leakage Protection

฿ 20,205.00

฿ 18,588.60

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 4937305048375 486-6231 - -

฿ 23,115.00

฿ 21,265.80

CORD REELS(1PHASE 100V) 1 Piece(s) 19 Day(s) 4937305049457 486-6240 - 15mA

฿ 24,143.00

฿ 22,211.56

CORD REELS(1PHASE 100V) 1 Piece(s) 19 Day(s) 4937305049464 486-6258 15A 15mA

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1