(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cord reel, Magic Reel (L Hena w/ separate ground and breaker)

Cord reel, Magic Reel (L Hena w/ separate ground and breaker)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Loading...

Specifications of TZ-EB34

  • Electrical wire length(m)
    30
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • JAN Code
    4937305037843
  • Trusco Code
    296-4112
  • Mass(kg)
    7.9
  • Rated Current(A)
    5
  • Outlet Specification Rating
    2P/15 A/125 V Grounded
  • Outlet Specification Shape
    3-core
  • Electrical wire type
    VCT
  • Limit Current
    15A
  • Temperature sensor
    Manual Return type
  • Electric lamp
    Available
  • 2P / 3P Dual Plug
    Available
  • Grounding Terminal
    Available
  • Specifications
    With drum stopper, w/ temperature sensor, 15 mA sensitivity breaker especially for electric leakage and ground fault protection
Part Number
TZ-EB34 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 16,463.00

฿ 15,144.31

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s)

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • JAN Code
    4937305037843
  • Trusco Code
    296-4112
  • Mass(kg)
    7.9
  • Rated Current(A)
    5
  • Outlet Specification Rating
    2P/15 A/125 V Grounded
  • Outlet Specification Shape
    3-core
  • Electrical wire type
    VCT
  • Limit Current
    15A
  • Temperature sensor
    Manual Return type
  • Electric lamp
    Available
  • 2P / 3P Dual Plug
    Available
  • Grounding Terminal
    Available
  • Specifications
    With drum stopper, w/ temperature sensor, 15 mA sensitivity breaker especially for electric leakage and ground fault protection

Product Description

[Features]
· A convenient extension cord reel, for which only the reel rotates while the outlet panel stays stationary, allowing the cord to be extended or retracted with the tool plugs still connected to the outlets on the body.
· The L-shaped plug resists being pulled out and the cord is angled so that both the terminals of the double outlet on the power supply side can be used.
· Includes a leakage breaker that prevents electric shock.

Specifications of TZ-EB34

  • Electrical wire length(m)
    30
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • JAN Code
    4937305037843
  • Trusco Code
    296-4112
  • Mass(kg)
    7.9
  • Rated Current(A)
    5
  • Outlet Specification Rating
    2P/15 A/125 V Grounded
  • Outlet Specification Shape
    3-core
  • Electrical wire type
    VCT
  • Limit Current
    15A
  • Temperature sensor
    Manual Return type
  • Electric lamp
    Available
  • 2P / 3P Dual Plug
    Available
  • Grounding Terminal
    Available
  • Specifications
    With drum stopper, w/ temperature sensor, 15 mA sensitivity breaker especially for electric leakage and ground fault protection
Part Number
TZ-EB34 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 16,463.00

฿ 15,144.31

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1