(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Tape (for Architectural Interior)

Panel Tape (for Architectural Interior)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 64958-19-10

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    1.05
  • Color Detail
    White
  • Adhesive Strength
    4N/cm
  • Tensile Strength
    7N/cm
  • JAN Code
    4042448899866
  • Trusco Code
    479-3854
  • Base Material
    PE foam
  • Pressure sensitive adhesive
    Rubber-Based
  • Stretch(%)
    200
  • Amount Of Content
    1 Roll
Part Number
64958-19-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 333.34

ADHESIVE SHEETS 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    1.05
  • Color Detail
    White
  • Adhesive Strength
    4N/cm
  • Tensile Strength
    7N/cm
  • JAN Code
    4042448899866
  • Trusco Code
    479-3854
  • Base Material
    PE foam
  • Pressure sensitive adhesive
    Rubber-Based
  • Stretch(%)
    200
  • Amount Of Content
    1 Roll

Product Description

[Features]
· High initial adhesion; ideal for temporarily securing objects until curing of the primary adhesive is complete.
· This product does not use volatile organic solvents and is environmentally friendly.
[Applications]
· Temporary fixation of building boards, panels, etc.

Specifications of 64958-19-10

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    1.05
  • Color Detail
    White
  • Adhesive Strength
    4N/cm
  • Tensile Strength
    7N/cm
  • JAN Code
    4042448899866
  • Trusco Code
    479-3854
  • Base Material
    PE foam
  • Pressure sensitive adhesive
    Rubber-Based
  • Stretch(%)
    200
  • Amount Of Content
    1 Roll
Part Number
64958-19-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 333.34

ADHESIVE SHEETS 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It has high initial adhesive viscosity, and is optimum for temporary fixation until adhesive curing.

Specification

●Color:White
●W x L(mm x m):19 x 10
●Thickness(mm):1.05
●SPQ(roll):96
●Viscosity: 4N/cm
●Tensile Strength: 7N/cm
●Elongation: 200%

Materials

●Base Material: PE Foam
●Adhesive: Rubber