(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GG Scraper Replacement Blade: Thick

GG Scraper Replacement Blade: Thick

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HB-5SCL

  • Product Model
    Scraper
  • Blade Width(mm)
    100
  • Other
    Option
  • Blade Length(mm)
    25
  • Blade thickness(mm)
    0.7
  • JAN Code
    4954183158859
  • Trusco Code
    405-1050
  • Mass(g)
    75
  • Specifications
    Case: 137 x 33 x 9 mm (Length x Width x Thickness)
  • Amount Of Content
    1 Pack (5 pcs)
Part Number
HB-5SCL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 167.44

SCRAPERS 1 Pack(s)

5 Pieces Per Package

10 Day(s) 1 Pack (5 pcs)

Basic Specifications

  • Product Model
    Scraper
  • Blade Width(mm)
    100
  • Other
    Option
  • Blade Length(mm)
    25
  • Blade thickness(mm)
    0.7
  • JAN Code
    4954183158859
  • Trusco Code
    405-1050
  • Mass(g)
    75
  • Specifications
    Case: 137 x 33 x 9 mm (Length x Width x Thickness)
  • Amount Of Content
    1 Pack (5 pcs)

Product Description

[Features]
· For GG scraper
· Non-slit blade
· Uses a single edged blade that is only sharp on one side.
[Applications]
· For increased workability when priming wood that is easily dented or chipped.

Specifications of HB-5SCL

  • Product Model
    Scraper
  • Blade Width(mm)
    100
  • Other
    Option
  • Blade Length(mm)
    25
  • Blade thickness(mm)
    0.7
  • JAN Code
    4954183158859
  • Trusco Code
    405-1050
  • Mass(g)
    75
  • Specifications
    Case: 137 x 33 x 9 mm (Length x Width x Thickness)
  • Amount Of Content
    1 Pack (5 pcs)
Part Number
HB-5SCL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 167.44

SCRAPERS 1 Pack(s)

5 Pieces Per Package

10 Day(s) 1 Pack (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1