(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Scraper M35

Stainless Steel Scraper M35

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SC-M35

  • Product Model
    Scraper
  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    35
  • Overall Length(mm)
    204
  • Blade Length(mm)
    98
  • Blade thickness(mm)
    1.8
  • JAN Code
    4954183160135
  • Trusco Code
    475-6517
  • Mass(g)
    113
  • Amount Of Content
    1 pc.
Part Number
SC-M35
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 403.83

CUTTER KNIVES 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Scraper
  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    35
  • Overall Length(mm)
    204
  • Blade Length(mm)
    98
  • Blade thickness(mm)
    1.8
  • JAN Code
    4954183160135
  • Trusco Code
    475-6517
  • Mass(g)
    113
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Blade part can be folded and stored, so it is very convenient to carry around.
[Applications]
· For shaving and peeling applications.
· For removing lids, for pipes and rollers, for removing nails simply, for unusually shaped or curved surfaces, for wall edges and corners.

Specifications of SC-M35

  • Product Model
    Scraper
  • Material (Blade)
    Stainless Steel
  • Blade Width(mm)
    35
  • Overall Length(mm)
    204
  • Blade Length(mm)
    98
  • Blade thickness(mm)
    1.8
  • JAN Code
    4954183160135
  • Trusco Code
    475-6517
  • Mass(g)
    113
  • Amount Of Content
    1 pc.
Part Number
SC-M35
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 403.83

CUTTER KNIVES 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1