- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Handle for Regular Roller Compatible Roller (inches) 4
Specifications of TRF4R
-
- Width(mm)
- 118
-
- Diameter(mm)
- 38
-
- Overall Length(mm)
- 335
-
- JAN Code
- 4989999387940
-
- Trusco Code
- 764-4906
-
- Compatible Roller(Inch)
- 4
-
- Specifications: handle screw part
- M20
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 137.00
|
PAINT ROLLERS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Width(mm)
- 118
-
- Diameter(mm)
- 38
-
- Overall Length(mm)
- 335
-
- JAN Code
- 4989999387940
-
- Trusco Code
- 764-4906
-
- Compatible Roller(Inch)
- 4
-
- Specifications: handle screw part
- M20
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Durable, with commercial roller handle.
· Good rectilinearity and excellent workability.
· This is a 5-spoke specification.
Specifications of TRF4R
-
- Width(mm)
- 118
-
- Diameter(mm)
- 38
-
- Overall Length(mm)
- 335
-
- JAN Code
- 4989999387940
-
- Trusco Code
- 764-4906
-
- Compatible Roller(Inch)
- 4
-
- Specifications: handle screw part
- M20
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 137.00
|
PAINT ROLLERS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is a durable commercial roller handle.Specification
●Compatible Roller(inch):4
●W x Diameter x Total Length(mm):118 x 38 x 335
●SPQ(piece):24
●Handle Threaded Portion: M20Materials
●Handle: Polypropylene(PP)
●Shaft: Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?