(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Regular Roller For All Purpose Use Roller Dimensions (inches) 4

Regular Roller For All Purpose Use Roller Dimensions (inches) 4

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TPR-13-04

  • Roller Size(Inch)
    4
  • Hair length(mm)
    13
  • Overall Length(mm)
    100
  • Roller Diameter(φ mm)
    38
  • JAN Code
    4989999387964
  • Trusco Code
    764-4868
  • Compatible Paint
    Multipurpose
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Amount Of Content
    1 pc.
Part Number
TPR-13-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 166.85

PAINT ROLLERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Roller Size(Inch)
    4
  • Hair length(mm)
    13
  • Overall Length(mm)
    100
  • Roller Diameter(φ mm)
    38
  • JAN Code
    4989999387964
  • Trusco Code
    764-4868
  • Compatible Paint
    Multipurpose
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The fine roller pattern provides a beautiful finish.
· It is a versatile type that can be used widely for interior, exterior, floor, etc.

Specifications of TPR-13-04

  • Roller Size(Inch)
    4
  • Hair length(mm)
    13
  • Overall Length(mm)
    100
  • Roller Diameter(φ mm)
    38
  • JAN Code
    4989999387964
  • Trusco Code
    764-4868
  • Compatible Paint
    Multipurpose
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Amount Of Content
    1 pc.
Part Number
TPR-13-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 166.85

PAINT ROLLERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a versatile type that can be used widely, such as for interior and exterior, and floor coating.

Specification

●Dimension(inch):4
●Bristle Length(mm):13
●Total Length(mm):100
●SPQ(piece):24
●Adaptive Coated Surface: Multi-purpose

Materials

●Polyester/Acrylic