(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
12595 |
12596 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bristle Length (mm) |
Brush Width (mm) |
Sling thickness (mm) |
Use | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 90.00 |
BRUSHES | 1 Piece(s) | 40 Day(s) | 45 | 30 | 12 | 4972883125957 | 756-3990 | 1 pc. | ||
฿ 193.00 |
BRUSHES | 1 Piece(s) | 1 Day(s) | 56 | 75 | 15 | 4972883125964 | 756-4007 | 1 pc. |
[Features]
· Paint brush made using hog bristles with strong resiliency.
[Applications]
· For insect-resistant and anti-corrosion agents.
Part Number |
---|
12595 |
12596 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bristle Length (mm) |
Brush Width (mm) |
Sling thickness (mm) |
Use | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 90.00 |
BRUSHES | 1 Piece(s) | 40 Day(s) | 45 | 30 | 12 | 4972883125957 | 756-3990 | 1 pc. | ||
฿ 193.00 |
BRUSHES | 1 Piece(s) | 1 Day(s) | 56 | 75 | 15 | 4972883125964 | 756-4007 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?