(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SK-30 |
SK-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brush Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 157.14 |
BRUSHES | 1 Piece(s) | 1 Day(s) | 30 | 4905533111291 | 214-9133 | 10 | 1 pc. | ||
฿ 242.86 |
BRUSHES | 1 Piece(s) | 1 Day(s) | 40 | 4905533112311 | 214-9141 | 15 | 1 pc. |
[Features]
· Ideal for painting and repairing small areas.
· Ideal for painting workpieces and small items.
[Application]
· For oil-based paints and varnishes.
Part Number |
---|
SK-30 |
SK-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Brush Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 157.14 |
BRUSHES | 1 Piece(s) | 1 Day(s) | 30 | 4905533111291 | 214-9133 | 10 | 1 pc. | ||
฿ 242.86 |
BRUSHES | 1 Piece(s) | 1 Day(s) | 40 | 4905533112311 | 214-9141 | 15 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?